| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 6.0477 |
| 100 - 249 | £ 5.443 |
| 250 - 499 | £ 5.1451 |
| 500 - 999 | £ 4.8382 |
| 1000 + | £ 4.5403 |
| l1 | 25.0 |
|---|---|
| d1 | M10 |
| d2 | 1.8 |
| H1 | 6.4 |
| A/F | 17.0 |
| Material | 316 Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue