Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.
Material: Polyamide, Nylon 6/6, Nylon 6, Nylon, Stainless Steel, PA Colour: Grey, Natural, White, Black, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.5338 - £ 3.9414 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1
|
||
| £ 6.7519 - £ 9.4526 | 7742 In stock |
0.945 in
24.0 mm
|
M16 x 1.5
|
Grey
|
0.492 in
12.5 mm
|
0.217 in
5.5 mm
|
0.63 in
16.0 mm
|
2
|
||
| £ 2.5338 - £ 3.9414 | 100 In stock |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1
|
||
| £ 3.0405 - £ 4.7296 | Request the lead time here |
0.669 in
17.0 mm
|
|
Grey
|
0.362 in
9.2 mm
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
2
|
||
| £ 6.1147 - £ 8.5605 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1.5
|
Black
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1
|
||
| £ 3.1183 - £ 4.8508 | 200 In stock |
0.945 in
24.0 mm
|
M16 x 1.5
|
Black
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
2
|
||
| £ 2.3389 - £ 3.6383 | 150 In stock |
0.945 in
24.0 mm
|
M12 x 1.5
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
2
|
||
| £ 3.1183 - £ 4.8508 | Request the lead time here |
0.945 in
24.0 mm
|
M16 x 1.5
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4
|
||
| £ 3.7032 - £ 5.7605 | 690 In stock |
0.945 in
24.0 mm
|
M20 x 1.5
|
Black
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
2
|
||
| 10074190 | £ 0.1573 - £ 0.1601 | 1997 In stock |
1.201 in
30.5 mm
|
|
Black
|
0.453 in
11.5 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
|
|
| £ 3.0402 - £ 4.7293 | Request the lead time here |
0.669 in
17.0 mm
|
|
Black
|
0.362 in
9.2 mm
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
2
|
||
| £ 12.123 - £ 18.858 | 500 In stock |
0.484 in
12.3 mm
|
M4 x 0.7
|
Grey
|
0.228 in
5.8 mm
|
0.122 in
3.1 mm
|
0.157 in
4.0 mm
|
4
|
||
| 10237120 | £ 32.3544 - £ 50.3291 | Request the lead time here |
0.669 in
17.0 mm
|
M20 x 1.5
|
Grey
|
0.531 in
13.5 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
3
|
|
| £ 6.1147 - £ 8.5605 | 23 In stock |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.295 in
7.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
1
|
||
| £ 3.7032 - £ 5.7605 | 500 In stock |
0.945 in
24.0 mm
|
M20 x 1.5
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
4
|
||
| £ 2.5338 - £ 3.9414 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
1
|
||
| £ 3.1185 - £ 4.851 | 200 In stock |
0.945 in
24.0 mm
|
M16 x 1.5
|
Grey
|
0.492 in
12.5 mm
|
0.217 in
5.5 mm
|
0.63 in
16.0 mm
|
4
|
||
| £ 3.0402 - £ 4.7293 | 86 In stock |
0.669 in
17.0 mm
|
|
Black
|
0.362 in
9.2 mm
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
2
|
||
| £ 6.2909 - £ 8.8073 | 200 In stock |
0.945 in
24.0 mm
|
M12 x 1.5
|
Grey
|
0.492 in
12.5 mm
|
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
2
|
||
| £ 1.7888 - £ 2.7826 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1