Menu Search

Vent Plug 120L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Grey

Essentra Part Number:

10236567

Manufacturer Part Number:

34002737E

7742 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 9.4526
100 + £ 6.7519
Standard pack: 100

Order any quantity

Total price:

£ 9.45

1 x £ 9.4526

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 16.0 mm
D 24.0 mm
H 12.5 mm
L 5.5 mm
Thread Size M16 x 1.5
Material Nylon 6
Colour Grey
Type 2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us