Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
£ 0.146 - £ 0.1516 500 In stock
30.6 mm
White
11.5 mm
25.4 mm
25.4 mm
1
10308929 £ 0.146 - £ 0.1488 6630 In stock
25.8 mm
Black
11.5 mm
22.2 mm
16.0 mm
10646793 £ 16.026 - £ 17.8066 Request the lead time here
17.0 mm
M16 x 1.5
Grey
16.5 mm
6.0 mm
16.0 mm
3
£ 30.5933 - £ 33.9926 Request the lead time here
17.0 mm
M20 x 1.5
Grey
17.0 mm
6.0 mm
20.0 mm
3
£ 3.7032 - £ 5.7605 500 In stock
24.0 mm
M20 x 1.5
Grey
12.5 mm
5.5 mm
20.0 mm
2
10236536 £ 6.1147 - £ 8.5605 139 In stock
17.0 mm
M12 x 1.5
Grey
7.5 mm
10.0 mm
12.0 mm
1
£ 6.657 - £ 9.3198 100 In stock
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 3.1185 - £ 4.851 200 In stock
24.0 mm
M16 x 1.5
Grey
12.5 mm
5.5 mm
16.0 mm
4
£ 2.5338 - £ 3.9414 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
5.5 mm
12.0 mm
1
£ 6.2909 - £ 8.8073 400 In stock
24.0 mm
M12 x 1.5
Grey
12.5 mm
5.5 mm
12.0 mm
4
10236598 £ 6.1147 - £ 8.5605 290 In stock
17.0 mm
M12 x 1.5
Grey
7.5 mm
5.5 mm
12.0 mm
1
£ 7.1857 - £ 10.0601 Request the lead time here
24.0 mm
M20 x 1.5
Grey
12.5 mm
10.0 mm
20.0 mm
4
£ 6.7519 - £ 9.4526 7742 In stock
24.0 mm
M16 x 1.5
Grey
12.5 mm
5.5 mm
16.0 mm
2
£ 3.7032 - £ 5.7605 500 In stock
24.0 mm
M20 x 1.5
Grey
12.5 mm
10.0 mm
20.0 mm
2
10074190 £ 0.1573 - £ 0.1601 1997 In stock
30.5 mm
Black
11.5 mm
25.4 mm
25.4 mm
£ 3.0402 - £ 4.7293 86 In stock
17.0 mm
Black
9.2 mm
7.5 mm
5.5 mm
2
£ 6.2909 - £ 8.8073 200 In stock
24.0 mm
M12 x 1.5
Grey
12.5 mm
5.5 mm
12.0 mm
2
£ 2.5338 - £ 3.9414 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
£ 1.7888 - £ 2.7826 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
£ 15.5927 - £ 24.2553 Request the lead time here
60.0 mm
M40 x 1.5
Grey
19.0 mm
18.0 mm
40.0 mm
5
  • of 5
Vent Plug Heat Stabilized Nylon 6 White

10407769

Price Range
£ 0.1516 - £ 0.146

Stock Levels
500 In stock
Attributes
  • d
    25.4 mm
  • D
    30.6 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon 6
Vent Plug Heat Stabilized Nylon Black

10308929

Price Range
£ 0.1488 - £ 0.146

Stock Levels
6630 In stock
Attributes
  • d
    16.0 mm
  • D
    25.8 mm
  • H
    11.5 mm
  • L
    22.2 mm
  • Material
    Nylon
Vent Plug 25L/H (70mbar) M16 x 1.5 6.0 mm Polyamide Grey

10646793

Price Range
£ 17.8066 - £ 16.026

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    17.0 mm
  • H
    16.5 mm
  • L
    6.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 120L/H (70mbar) M20 x 1.5 6.0 mm Polyamide Grey

10646809

Price Range
£ 33.9926 - £ 30.5933

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    17.0 mm
  • H
    17.0 mm
  • L
    6.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 25L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Grey

10236574

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
500 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M20 x 1.5
Vent Plug 25L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236536

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
139 In stock
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) 7.5 mm Nylon 6 Grey

10236543

Price Range
£ 9.3198 - £ 6.657

Stock Levels
100 In stock
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 120L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Grey

10236628

Price Range
£ 4.851 - £ 3.1185

Stock Levels
200 In stock
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M16 x 1.5
Vent Plug 25L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Grey

10236581

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236611

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
400 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 25L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236598

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
290 In stock
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 25L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Grey

10236635

Price Range
£ 10.0601 - £ 7.1857

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 120L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Grey

10236567

Price Range
£ 9.4526 - £ 6.7519

Stock Levels
7742 In stock
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M16 x 1.5
Vent Plug 1350L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Grey

10236741

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
500 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug Heat Stabilized Nylon Black

10074190

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
1997 In stock
Attributes
  • d
    25.4 mm
  • D
    30.5 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon
Vent Plug 120L/H (70mbar) 7.5 mm Nylon 6 Black

10236666

Price Range
£ 4.7293 - £ 3.0402

Stock Levels
86 In stock
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 120L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236550

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
200 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 25L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Grey

10236529

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Grey

10236703

Price Range
£ 2.7826 - £ 1.7888

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M40 x 1.5 18.0 mm Nylon 6 Grey

10236826

Price Range
£ 24.2553 - £ 15.5927

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • D
    60.0 mm
  • H
    19.0 mm
  • L
    18.0 mm
  • Thread Size
    M40 x 1.5