10407769
62MP1000VW
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.1516 |
| 2500 - 4999 | £ 0.1488 |
| 5000 + | £ 0.146 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 1 in |
|---|---|
| d | 25.4 mm |
| D | 30.6 mm |
| D | 1.205 in |
| H | 11.5 mm |
| H | 0.453 in |
| L | 1 in |
| L | 25.4 mm |
| Material | Nylon 6 |
| Colour | White |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue