Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Polyamide, Nylon 6/6, Nylon 6, Nylon, Stainless Steel, PA Colour: Grey, Natural, White, Black, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
£ 12.123 - £ 18.858 500 In stock
12.3 mm
M4 x 0.7
Grey
5.8 mm
3.1 mm
4.0 mm
4
£ 2.1718 - £ 3.3784 400 In stock
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
£ 2.2016 - £ 3.4247 400 In stock
24.0 mm
M16 x 1.5
Grey
12.5 mm
10.0 mm
12.0 mm
4
£ 21.4399 - £ 33.351 Request the lead time here
17.0 mm
M16 x 1.5
Grey
12.4 mm
6.0 mm
16.0 mm
3
10236932 £ 6.2909 - £ 8.8073 400 In stock
24.0 mm
M12 x 1.5
Grey
12.5 mm
10.0 mm
12.0 mm
2
£ 0.146 - £ 0.1516 500 In stock
30.6 mm
White
11.5 mm
25.4 mm
25.4 mm
1
10308929 £ 0.146 - £ 0.1488 6630 In stock
25.8 mm
Black
11.5 mm
22.2 mm
16.0 mm
  • of 5
Vent Plug 25L/H (70mbar) M4 x 0.7 3.1 mm Polyamide Grey

10237083

Price Range
£ 18.858 - £ 12.123

Stock Levels
500 In stock
Attributes
  • d
    4.0 mm
  • D
    12.3 mm
  • H
    5.8 mm
  • L
    3.1 mm
  • Thread Size
    M4 x 0.7
Vent Plug 300L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Grey

10236963

Price Range
£ 3.3784 - £ 2.1718

Stock Levels
400 In stock
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 750L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Grey

10237007

Price Range
£ 3.4247 - £ 2.2016

Stock Levels
400 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 120L/H (70mbar) M16 x 1.5 6.0 mm Polyamide Grey

10237113

Price Range
£ 33.351 - £ 21.4399

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    17.0 mm
  • H
    12.4 mm
  • L
    6.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 750L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236932

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
400 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug Heat Stabilized Nylon 6 White

10407769

Price Range
£ 0.1516 - £ 0.146

Stock Levels
500 In stock
Attributes
  • d
    25.4 mm
  • D
    30.6 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon 6
Vent Plug Heat Stabilized Nylon Black

10308929

Price Range
£ 0.1488 - £ 0.146

Stock Levels
6630 In stock
Attributes
  • d
    16.0 mm
  • D
    25.8 mm
  • H
    11.5 mm
  • L
    22.2 mm
  • Material
    Nylon