Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Polyamide, Nylon 6/6, Nylon 6, Nylon, Stainless Steel, PA Colour: Grey, Natural, White, Black, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
£ 2.5338 - £ 3.9414 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
6.0 mm
12.0 mm
1
£ 2.1465 - £ 3.3391 400 In stock
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 6.1147 - £ 8.5605 200 In stock
17.0 mm
M12 x 1.5
Black
7.5 mm
6.0 mm
12.0 mm
1
10236789 £ 3.0402 - £ 4.7293 500 In stock
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 15.5927 - £ 24.2553 Request the lead time here
60.0 mm
M40 x 1.5
Grey
19.0 mm
18.0 mm
40.0 mm
5
£ 3.1183 - £ 4.8508 Request the lead time here
24.0 mm
M16 x 1.5
Black
12.5 mm
10.0 mm
16.0 mm
2
£ 3.1183 - £ 4.8508 Request the lead time here
24.0 mm
M16 x 1.5
Grey
12.5 mm
10.0 mm
16.0 mm
4
£ 6.2909 - £ 8.8073 400 In stock
24.0 mm
M12 x 1.5
Grey
12.5 mm
5.5 mm
12.0 mm
4
£ 1.9264 - £ 2.9966 86 In stock
24.0 mm
M12 x 1.5
Black
12.5 mm
10.0 mm
12.0 mm
2
10236734 £ 6.7519 - £ 9.4526 90 In stock
24.0 mm
M16 x 1.5
Grey
12.5 mm
10.0 mm
16.0 mm
2
£ 8.422 - £ 8.7798 80 In stock
27.0 mm
M40
Grey
35.6 mm
18.0 mm
3
£ 27.7155 - £ 27.7155 50 In stock
26.0 mm
M20
Brass
13.0 mm
6.0 mm
4
£ 0.5839 - £ 0.608 9197 In stock
30.0 mm
White
10.0 mm
25.0 mm
25.0 mm
1
£ 0.8632 - £ 0.8986 Request the lead time here
50.0 mm
Black
12.0 mm
43.0 mm
43.0 mm
1
10207093 £ 4.2523 - £ 4.3348 Request the lead time here
17.0 mm
M12
Grey
17.8 mm
10.0 mm
3
£ 6.1147 - £ 8.5605 400 In stock
17.0 mm
M12 x 1.5
Grey
7.5 mm
10.0 mm
12.0 mm
1
£ 3.7032 - £ 5.7605 500 In stock
24.0 mm
M20 x 1.5
Grey
12.5 mm
10.0 mm
20.0 mm
4
10237120 £ 32.3544 - £ 50.3291 Request the lead time here
17.0 mm
M20 x 1.5
Grey
13.5 mm
6.0 mm
20.0 mm
3
£ 2.8735 - £ 4.47 300 In stock
24.0 mm
M20 x 1.5
Black
12.5 mm
10.0 mm
20.0 mm
2
£ 3.0402 - £ 4.7293 Request the lead time here
17.0 mm
Black
9.2 mm
7.5 mm
5.5 mm
2
  • of 5
Vent Plug 120L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Black

10236833

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 750L/H (70mbar) 7.5 mm Nylon 6 Grey

10236987

Price Range
£ 3.3391 - £ 2.1465

Stock Levels
400 In stock
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 300L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Black

10237021

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
200 In stock
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 450L/H (70mbar) 7.5 mm Nylon 6 Grey

10236789

Price Range
£ 4.7293 - £ 3.0402

Stock Levels
500 In stock
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 120L/H (70mbar) M40 x 1.5 18.0 mm Nylon 6 Grey

10236826

Price Range
£ 24.2553 - £ 15.5927

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • D
    60.0 mm
  • H
    19.0 mm
  • L
    18.0 mm
  • Thread Size
    M40 x 1.5
Vent Plug 450L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Black

10236871

Price Range
£ 4.8508 - £ 3.1183

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 450L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Grey

10236802

Price Range
£ 4.8508 - £ 3.1183

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 120L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236611

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
400 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Black

10236673

Price Range
£ 2.9966 - £ 1.9264

Stock Levels
86 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 450L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Grey

10236734

Price Range
£ 9.4526 - £ 6.7519

Stock Levels
90 In stock
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug IP68 0.6 bar M40 18.0 mm PA Grey

10207130

Price Range
£ 8.7798 - £ 8.422

Stock Levels
80 In stock
Attributes
  • D
    27.0 mm
  • H
    35.6 mm
  • L
    18.0 mm
  • Thread Size
    M40
  • Material
    PA
Vent Plug IP68 0.6 bar M20 6.0 mm Stainless Steel Brass

10207178

Price Range
£ 27.7155 - £ 27.7155

Stock Levels
50 In stock
Attributes
  • D
    26.0 mm
  • H
    13.0 mm
  • L
    6.0 mm
  • Thread Size
    M20
  • Material
    Stainless Steel
Vent Plug Heat Stabilized PA White

10124895

Price Range
£ 0.608 - £ 0.5839

Stock Levels
9197 In stock
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    10.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA Black

10124932

Price Range
£ 0.8986 - £ 0.8632

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M12 10.0 mm PA Grey

10207093

Price Range
£ 4.3348 - £ 4.2523

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    17.8 mm
  • L
    10.0 mm
  • Thread Size
    M12
  • Material
    PA
Vent Plug 300L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236970

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
400 In stock
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 300L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Grey

10237014

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
500 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug IP68 0.6 bar M20 x 1.5 6.0 mm Polyamide Grey

10237120

Price Range
£ 50.3291 - £ 32.3544

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    17.0 mm
  • H
    13.5 mm
  • L
    6.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 35L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Black

10237076

Price Range
£ 4.47 - £ 2.8735

Stock Levels
300 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 750L/H (70mbar) 7.5 mm Nylon 6 Black

10237045

Price Range
£ 4.7293 - £ 3.0402

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6