Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.
They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.
Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Torx Size | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| £ 0.1196 - £ 0.1245 | 800 In stock |
T20
|
M4
|
0.315 in
8.0 mm
|
||
| £ 0.1324 - £ 0.1379 | 2696 In stock |
T20
|
M4
|
0.787 in
20.0 mm
|
||
| £ 0.1431 - £ 0.1502 | Request the lead time here |
T20
|
M5
|
0.63 in
16.0 mm
|
||
| £ 0.2438 - £ 0.2537 | 1200 In stock |
T30
|
M6
|
0.63 in
16.0 mm
|
||
| £ 0.1324 - £ 0.1379 | 282 In stock |
T20
|
M5
|
0.236 in
6.0 mm
|
||
| £ 0.2452 - £ 0.2551 | Request the lead time here |
T30
|
M6
|
0.984 in
25.0 mm
|
||
| £ 0.1196 - £ 0.1245 | 700 In stock |
T20
|
M4
|
0.236 in
6.0 mm
|
||
| £ 0.4124 - £ 0.4294 | Request the lead time here |
T40
|
M8
|
0.787 in
20.0 mm
|
||
| £ 0.1294 - £ 0.1347 | Request the lead time here |
T20
|
M4
|
0.63 in
16.0 mm
|
||
| £ 0.139 - £ 0.1445 | Request the lead time here |
T20
|
M5
|
0.472 in
12.0 mm
|
||
| £ 0.2225 - £ 0.231 | 960 In stock |
T30
|
M6
|
0.472 in
12.0 mm
|
||
| £ 0.3671 - £ 0.3827 | 1000 In stock |
T40
|
M8
|
0.63 in
16.0 mm
|
||
| £ 0.1196 - £ 0.1245 | Request the lead time here |
T20
|
M4
|
0.394 in
10.0 mm
|
||
| £ 0.139 - £ 0.1445 | 100 In stock |
T20
|
M5
|
0.394 in
10.0 mm
|
||
| £ 0.1998 - £ 0.2083 | 1000 In stock |
T30
|
M6
|
0.394 in
10.0 mm
|
||
| £ 0.1998 - £ 0.2083 | 1073 In stock |
T30
|
M6
|
0.315 in
8.0 mm
|
||
| £ 0.2438 - £ 0.2537 | 14 In stock |
T30
|
M6
|
0.787 in
20.0 mm
|
||
| £ 0.4493 - £ 0.4691 | Request the lead time here |
T40
|
M8
|
1.181 in
30.0 mm
|
||
| £ 0.1842 - £ 0.1842 | Request the lead time here |
T20
|
M4
|
0.394 in
10.0 mm
|
||
| £ 0.1885 - £ 0.1885 | Request the lead time here |
T20
|
M4
|
0.472 in