Quantity | Unit price |
---|---|
100 - 499 | £ 0.245 |
500 - 999 | £ 0.2409 |
1000 + | £ 0.2354 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Pitch/TPI | 1.0 mm |
Head Height | 4.2 mm |
Head Height | 0.165 in |
Head Type | Hexagonal with Flange Head |
Screw Type | Cap Screw |
Colour | Natural |
Full Material | Polyamide 6.6 |
Distance Across Flats | 10.0 mm |
Distance Across Flats | 0.394 in |
Pitch Diameter | 1.0 mm |
Pitch Diameter | 0.039 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue