10338346
129503000002
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.1445 |
| 500 - 999 | £ 0.1417 |
| 1000 + | £ 0.139 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M5 |
|---|---|
| Thread Length | 0.394 in |
| Thread Length | 10.0 mm |
| Pitch/TPI | 0.8 mm |
| Head Height | 0.15 in |
| Head Height | 3.8 mm |
| Head Type | Double Steel Toothed Head |
| Screw Type | Cap Screw |
| Colour | Natural |
| Full Material | Polyamide 66 |
| Distance Across Flats | 0.315 in |
| Distance Across Flats | 8.0 mm |
| Pitch Diameter | 0.031 in |
| Pitch Diameter | 0.8 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue