Menu Search

Torx Head Flanged Cap Screws

In stock

These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.

They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.

Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Thread Length View
£ 0.1998 - £ 0.2083 Request the lead time here
T30
M6
10.0 mm
£ 0.2452 - £ 0.2551 Request the lead time here
T30
M6
25.0 mm
£ 0.1196 - £ 0.1245 Request the lead time here
T20
M4
10.0 mm
£ 0.3671 - £ 0.3827 1000 In stock
T40
M8
16.0 mm
£ 0.139 - £ 0.1445 Request the lead time here
T20
M5
10.0 mm
£ 0.1196 - £ 0.1245 700 In stock
T20
M4
6.0 mm
£ 0.1324 - £ 0.1379 Request the lead time here
T20
M4
20.0 mm
£ 0.1431 - £ 0.1502 Request the lead time here
T20
M5
16.0 mm
£ 0.2438 - £ 0.2537 800 In stock
T30
M6
16.0 mm
£ 0.4124 - £ 0.4294 Request the lead time here
T40
M8
20.0 mm
£ 0.1294 - £ 0.1347 Request the lead time here
T20
M4
16.0 mm
£ 0.139 - £ 0.1445 Request the lead time here
T20
M5
12.0 mm
£ 0.2225 - £ 0.231 Request the lead time here
T30
M6
12.0 mm
£ 0.1324 - £ 0.1379 Request the lead time here
T20
M5
6.0 mm
£ 0.1196 - £ 0.1245 Request the lead time here
T20
M4
8.0 mm
£ 0.4493 - £ 0.4691 Request the lead time here
T40
M8
30.0 mm
£ 0.1998 - £ 0.2083 100 In stock
T30
M6
8.0 mm
£ 0.2438 - £ 0.2537 Request the lead time here
T30
M6
20.0 mm
£ 0.1885 - £ 0.1885 Request the lead time here
T20
M4
12.0 mm
£ 0.2112 - £ 0.2112 Request the lead time here
T20
M5
6.0 mm
  • of 3
Hex Head Cap Screw M6 10.0 mm PA Natural

129603000002

Price Range
£ 0.2083 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    4.2 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M6 25.0 mm PA Natural

129607000002

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    4.2 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M4 10.0 mm PA Natural

129403000002

Price Range
£ 0.1245 - £ 0.1196

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    3.8 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M8 16.0 mm PA Natural

129803000002

Price Range
£ 0.3827 - £ 0.3671

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Pitch/TPI
    1.3 mm
  • Head Height
    5.4 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M5 10.0 mm PA Natural

129503000002

Price Range
£ 0.1445 - £ 0.139

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    3.8 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M4 6.0 mm PA Natural

129401000002

Price Range
£ 0.1245 - £ 0.1196

Stock Levels
700 In stock
Attributes
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    3.8 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M4 20.0 mm PA Natural

129407000002

Price Range
£ 0.1379 - £ 0.1324

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    3.8 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M5 16.0 mm PA Natural

129505000002

Price Range
£ 0.1502 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    3.8 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M6 16.0 mm PA Natural

129605000002

Price Range
£ 0.2537 - £ 0.2438

Stock Levels
800 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    4.2 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M8 20.0 mm PA Natural

129804000002

Price Range
£ 0.4294 - £ 0.4124

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Pitch/TPI
    1.3 mm
  • Head Height
    5.4 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M4 16.0 mm PA Natural

129405000002

Price Range
£ 0.1347 - £ 0.1294

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    3.8 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M5 12.0 mm PA Natural

129504000002

Price Range
£ 0.1445 - £ 0.139

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    3.8 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M6 12.0 mm PA Natural

129604000002

Price Range
£ 0.231 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    4.2 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M5 6.0 mm PA Natural

129501000002

Price Range
£ 0.1379 - £ 0.1324

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    3.8 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M4 8.0 mm PA Natural

129402000002

Price Range
£ 0.1245 - £ 0.1196

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    3.8 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M8 30.0 mm PA Natural

129806000002

Price Range
£ 0.4691 - £ 0.4493

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Pitch/TPI
    1.3 mm
  • Head Height
    5.4 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M6 8.0 mm PA Natural

129602000002

Price Range
£ 0.2083 - £ 0.1998

Stock Levels
100 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    4.2 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M6 20.0 mm PA Natural

129606000002

Price Range
£ 0.2537 - £ 0.2438

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    4.2 mm
  • Head Type
    Double Steel Toothed Head
Hex Head Cap Screw M4 12.0 mm Nylon 6/6 Natural

0070190000VR

Price Range
£ 0.1885 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 6.0 mm Nylon 6/6 Natural

0070260000VR

Price Range
£ 0.2112 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head