Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.
It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.
Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Head Height | Head Diameter | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1389 - £ 0.1444 | Request the lead time here |
1/4-20
|
Natural
|
Nylon 6/6
|
0.365 in
9.3 mm
|
0.540 in
13.7 mm
|
0.750 in
19.1 mm
|
Flat Drive
|
||
| 10331118 | £ 0.1397 - £ 0.146 | Request the lead time here |
1/4-20
|
Natural
|
Nylon 6/6
|
0.365 in
9.3 mm
|
0.540 in
13.7 mm
|
1.000 in
25.4 mm
|
Flat Drive
|
|
| £ 0.3855 - £ 0.4011 | 10491 In stock |
M5
|
Black
|
30% Glass Fibre;Nylon
|
0.157 in
4.0 mm
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
Flat Drive
|
||
| £ 0.4167 - £ 0.4337 | 3100 In stock |
M6
|
Black
|
30% Glass Fibre;Nylon
|
0.157 in
4.0 mm
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
Flat Drive
|
||
| £ 0.2069 - £ 0.2069 | 5905 In stock |
M6
|
Clear
|
PC
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
Flat Drive
|
||
| £ 0.1587 - £ 0.1658 | 500 In stock |
M10
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
0.63 in
16.0 mm
|
Flat Drive
|
||
| £ 0.4124 - £ 0.4294 | 1349 In stock |
M4
|
Black
|
30% Glass Fibre;Nylon
|
0.157 in
4.0 mm
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
Flat Drive
|
||
| £ 0.4011 - £ 0.4181 | 2031 In stock |
M6
|
Black
|
30% Glass Fibre;Nylon
|
0.157 in
4.0 mm
|
0.512 in
13.0 mm
|
0.394 in
10.0 mm
|
Flat Drive
|
||
| £ 0.3699 - £ 0.3699 | 7594 In stock |
M8
|
Clear
|
PC
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
||
| £ 0.1482 - £ 0.183 | 14000 In stock |
5/16-18
|
Natural
|
Nylon 6/6
|
0.385 in
9.8 mm
|
0.615 in
15.6 mm
|
1.500 in
38.1 mm
|
Flat Drive
|
||
| £ 0.2367 - £ 0.2466 | Request the lead time here |
M4
|
Black
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
Flat Drive
|
||
| £ 0.1814 - £ 0.1899 | 250 In stock |
M5
|
Black
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
| £ 0.1445 - £ 0.1502 | 423 In stock |
M6
|
Black
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
Flat Drive
|
||
| £ 0.1927 - £ 0.2012 | 248 In stock |
M6
|
Black
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
| £ 0.1814 - £ 0.1899 | 250 In stock |
M6
|
Black
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
||
| £ 0.2452 - £ 0.2551 | Request the lead time here |
M5
|
Black
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
Flat Drive
|
||
| £ 0.1686 - £ 0.1757 | 688 In stock |
M6
|
Black
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
Flat Drive
|
||
| £ 0.2891 - £ 0.3004 | 250 In stock |
M5
|
Black
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
||
| £ 0.1587 - £ 0.1658 | Request the lead time here |
M6
|
Black
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
Flat Drive
|
||
| £ 0.1729 - £ 0.18 | Request the lead time here |
M4
|
Black
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive