10116678
0140451700VR
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.2069 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.63 in |
|---|---|
| Head Diameter | 16.0 mm |
| Head Height | 0.134 in |
| Head Height | 3.4 mm |
| Thread Length | 0.63 in |
| Thread Length | 16.0 mm |
| Thread Size | M6 |
| Head Type | Truss Head |
| Screw Type | Thumb Screw |
| Drive Type | Flat Drive |
| Commodity Code | 3926909790 |
| Full Material | Polycarbonate |
| Overall Length | 19.4 mm |
| Overall Length | 0.764 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue