Quantity | Unit price |
---|---|
1000 - 2499 | £ 0.1395 |
2500 - 4999 | £ 0.1369 |
5000 + | £ 0.1342 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 13.7 mm |
---|---|
Head Diameter | 0.539 in |
Head Height | 9.3 mm |
Head Height | 0.366 in |
Thread Length | 19.1 mm |
Thread Length | 0.752 in |
Thread Size | 1/4-20 |
Head Type | Knurled Head |
Screw Type | Thumb Screw |
Drive Type | Flat Drive |
Commodity Code | 3926909790 |
Full Material | Polyamide 6.6 |
Overall Length | 28.3 mm |
Overall Length | 1.115 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue