Menu Search

Thumb Screws - Knurled Metal with Shoulder

In production

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
175 results
Product SKUs information
Item Code Price range Availability l3 l1 d2 l2 View
£ 2.4482 - £ 2.4482 Request the lead time here
7.0 mm
100.0 mm
M8
13.0 mm
£ 1.2688 - £ 1.2688 Request the lead time here
7.0 mm
20.0 mm
M8
13.0 mm
£ 1.4742 - £ 1.4742 Request the lead time here
7.0 mm
30.0 mm
M8
13.0 mm
£ 8.6741 - £ 8.6741 Request the lead time here
7.0 mm
40.0 mm
M8
13.0 mm
£ 1.8295 - £ 1.8295 Request the lead time here
7.0 mm
55.0 mm
M8
13.0 mm
£ 2.0007 - £ 2.0007 Request the lead time here
7.0 mm
70.0 mm
M8
13.0 mm
£ 2.3561 - £ 2.3561 Request the lead time here
7.0 mm
90.0 mm
M8
13.0 mm
£ 1.8295 - £ 1.8295 Request the lead time here
8.0 mm
16.0 mm
M10
16.0 mm
£ 4.4884 - £ 4.4884 Request the lead time here
3.0 mm
20.0 mm
M3
7.0 mm
£ 5.1992 - £ 5.1992 Request the lead time here
3.0 mm
4.0 mm
M3
7.0 mm
£ 4.3041 - £ 4.3041 Request the lead time here
3.0 mm
6.0 mm
M3
7.0 mm
£ 4.8438 - £ 4.8438 Request the lead time here
4.0 mm
20.0 mm
M4
8.0 mm
£ 5.5151 - £ 5.5151 Request the lead time here
4.0 mm
30.0 mm
M4
8.0 mm
£ 4.778 - £ 4.778 Request the lead time here
4.0 mm
5.0 mm
M4
8.0 mm
£ 3.8698 - £ 3.8698 Request the lead time here
3.0 mm
10.0 mm
M3
7.0 mm
£ 4.2778 - £ 4.2778 Request the lead time here
3.0 mm
16.0 mm
M3
7.0 mm
£ 5.1992 - £ 5.1992 Request the lead time here
3.0 mm
30.0 mm
M3
7.0 mm
£ 4.5147 - £ 4.5147 Request the lead time here
3.0 mm
16.0 mm
M3
7.0 mm
£ 3.2774 - £ 3.2774 Request the lead time here
3.0 mm
4.0 mm
M3
7.0 mm
£ 5.1597 - £ 5.1597 Request the lead time here
4.0 mm
12.0 mm
M4
8.0 mm
  • of 9
Shoulder Screw M8 100.0 mm Stainless Steel

1505041

Price Range
£ 2.4482 - £ 2.4482

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 20.0 mm Stainless Steel

1505045

Price Range
£ 1.2688 - £ 1.2688

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 30.0 mm Stainless Steel

1505049

Price Range
£ 1.4742 - £ 1.4742

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 40.0 mm Stainless Steel

1505053

Price Range
£ 8.6741 - £ 8.6741

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 55.0 mm Stainless Steel

1505057

Price Range
£ 1.8295 - £ 1.8295

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    55.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 70.0 mm Stainless Steel

1505061

Price Range
£ 2.0007 - £ 2.0007

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 90.0 mm Stainless Steel

1505065

Price Range
£ 2.3561 - £ 2.3561

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M10 16.0 mm Stainless Steel

1505069

Price Range
£ 1.8295 - £ 1.8295

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M3 20.0 mm Stainless Steel

1505140

Price Range
£ 4.4884 - £ 4.4884

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm
Shoulder Screw M3 4.0 mm Stainless Steel

1505144

Price Range
£ 5.1992 - £ 5.1992

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm
Shoulder Screw M3 6.0 mm Stainless Steel

1505148

Price Range
£ 4.3041 - £ 4.3041

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm
Shoulder Screw M4 20.0 mm Stainless Steel

1505157

Price Range
£ 4.8438 - £ 4.8438

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm
Shoulder Screw M4 30.0 mm Stainless Steel

1505161

Price Range
£ 5.5151 - £ 5.5151

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm
Shoulder Screw M4 5.0 mm Stainless Steel

1505165

Price Range
£ 4.778 - £ 4.778

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm
Shoulder Screw M3 10.0 mm Stainless Steel

1505134

Price Range
£ 3.8698 - £ 3.8698

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm
Shoulder Screw M3 16.0 mm Stainless Steel

1505138

Price Range
£ 4.2778 - £ 4.2778

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm
Shoulder Screw M3 30.0 mm Stainless Steel

1505142

Price Range
£ 5.1992 - £ 5.1992

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm
Shoulder Screw M3 16.0 mm Stainless Steel

1505139

Price Range
£ 4.5147 - £ 4.5147

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm
Shoulder Screw M3 4.0 mm Stainless Steel

1505143

Price Range
£ 3.2774 - £ 3.2774

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm
Shoulder Screw M4 12.0 mm Stainless Steel

1505154

Price Range
£ 5.1597 - £ 5.1597

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm