| Quantity | Unit price |
|---|---|
| 1 + | £ 2.0007 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.63 in |
|---|---|
| Head Diameter | 16.0 mm |
| Head Height | 0.276 in |
| Head Height | 7.0 mm |
| Thread Length | 2.756 in |
| Thread Length | 70.0 mm |
| Thread Size | M8 |
| Shoulder Diameter | 0.394 in |
| Shoulder Diameter | 10.0 mm |
| Full Material | 304 Stainless Steel |
| Screw Type | Thumb Screw |
| Colour | Grey |
| Finish | Matt |
| Point Type | M8 |
| Overall Length | 90.0 mm |
| Overall Length | 3.543 in |
| Length Under Head | 3.268 in |
| Length Under Head | 83.0 mm |
| Screw Full Material | Steel |
| Commodity Code | 7318156861 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue