Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.
Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.
It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l3 | l1 | d2 | l2 | View | |
|---|---|---|---|---|---|---|---|
| £ 11.7146 - £ 11.7146 | Request the lead time here |
7.0 mm
|
100.0 mm
|
M8
|
13.0 mm
|
||
| £ 7.371 - £ 7.371 | Request the lead time here |
7.0 mm
|
16.0 mm
|
M8
|
13.0 mm
|
||
| £ 7.5553 - £ 7.5553 | Request the lead time here |
7.0 mm
|
20.0 mm
|
M8
|
13.0 mm
|
||
| £ 8.345 - £ 8.345 | Request the lead time here |
7.0 mm
|
30.0 mm
|
M8
|
13.0 mm
|
||
| £ 1.7111 - £ 1.7111 | Request the lead time here |
7.0 mm
|
45.0 mm
|
M8
|
13.0 mm
|
||
| £ 8.0818 - £ 8.0818 | Request the lead time here |
7.0 mm
|
25.0 mm
|
M8
|
13.0 mm
|
||
| £ 1.6584 - £ 1.6584 | Request the lead time here |
7.0 mm
|
40.0 mm
|
M8
|
13.0 mm
|
||
| £ 2.4482 - £ 2.4482 | Request the lead time here |
8.0 mm
|
80.0 mm
|
M10
|
16.0 mm
|
||
| £ 5.1992 - £ 5.1992 | Request the lead time here |
11.0 mm
|
100.0 mm
|
M12
|
18.0 mm
|
||
| £ 18.0853 - £ 18.0853 | Request the lead time here |
11.0 mm
|
30.0 mm
|
M12
|
18.0 mm
|
||
| £ 1.948 - £ 1.948 | Request the lead time here |
8.0 mm
|
40.0 mm
|
M10
|
16.0 mm
|
||
| £ 12.0963 - £ 12.0963 | Request the lead time here |
8.0 mm
|
50.0 mm
|
M10
|
16.0 mm
|
||
| £ 2.3297 - £ 2.3297 | Request the lead time here |
8.0 mm
|
65.0 mm
|
M10
|
16.0 mm
|
||
| £ 2.0007 - £ 2.0007 | Request the lead time here |
8.0 mm
|
45.0 mm
|
M10
|
16.0 mm
|
||
| £ 2.3034 - £ 2.3034 | Request the lead time here |
8.0 mm
|
60.0 mm
|
M10
|
16.0 mm
|
||
| £ 12.715 - £ 12.715 | Request the lead time here |
8.0 mm
|
70.0 mm
|
M10
|
16.0 mm
|
||
| £ 14.0707 - £ 14.0707 | Request the lead time here |
8.0 mm
|
90.0 mm
|
M10
|
16.0 mm
|
||
| £ 3.2511 - £ 3.2511 | Request the lead time here |
11.0 mm
|
30.0 mm
|
M12
|
18.0 mm
|
||
| £ 2.1191 - £ 2.1191 | Request the lead time here |
8.0 mm
|
50.0 mm
|
M10
|
16.0 mm
|
||
| £ 12.0437 - £ 12.0437 | Request the lead time here |
8.0 mm
|
60.0 mm
|
M10
|
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue