| Quantity | Unit price |
|---|---|
| 1 + | £ 2.4482 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 18.0 mm |
|---|---|
| Head Diameter | 0.709 in |
| Head Height | 8.0 mm |
| Head Height | 0.315 in |
| Thread Length | 80.0 mm |
| Thread Length | 3.15 in |
| Thread Size | M10 |
| Shoulder Diameter | 12.0 mm |
| Shoulder Diameter | 0.472 in |
| Full Material | 304 Stainless Steel |
| Screw Type | Thumb Screw |
| Colour | Grey |
| Finish | Matt |
| Point Type | M10 |
| Overall Length | 104.0 mm |
| Overall Length | 4.094 in |
| Length Under Head | 96.0 mm |
| Length Under Head | 3.78 in |
| Screw Full Material | Steel |
| Commodity Code | 7318156861 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue