Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Knobs, or Thumb Knobs easily press fit on to screws, creating a small knob for clamping or securing an application. These Thumb Screw Knobs, also known as Thumb Bolts, can be used with any length of screw. The knurled edge is easily gripped for tightening and loosening.

Our offer features a range of black and orange Knurled Knobs, made from Polyoxymethylene (POM). Several options available; the first two options offer easy assembly with bolts and nuts, with a single hammer-stroke. Suitable for M4, M5, M6, M8 and M10 hexagon bolts and nuts. They are in compliance with DIN 555, 601, 934, 558, 571, 931 and 7976. The third options easily assembles on socket head screws, also with one hammer-stroke. Available for inside hexagon bolts from M3 up to M10, and in compliance with DIN 912, 6912, 7984.

Also available are Knurled Screws or Nuts made from either Steel, with a tensile strength class of 5.8 (500 N/mm). This option has a visible face fine turned and blackened. The other option made from Stainless Steel AISI 303 - the visible face find turned with a matte, shot-blasted finish. Various threads available include M5 knob screw options.

A Thumb Screw Knob made from Acetal is also in our thumb knob range. These can be used as a thumb screw or a knob, with caps available for use with any length screw. Colour options include Black, Blue and Red.

The range also features a black Polyamide (PA 6) Knurled Kbob, suitable for Socket Head Caps Screws, which easily assembles into the base of the knob. Not special tools or glue is required. The knurled edge increases grip.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
136 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Full Material View
£ 0.5116 - £ 0.5329 3635 In stock
17.0 mm
M4
Polyoxymethylene
£ 0.7483 - £ 0.7795 457 In stock
36.0 mm
M10
Polyoxymethylene
£ 0.4549 - £ 0.4734 3814 In stock
17.0 mm
M4
Polyoxymethylene
£ 6.1232 - £ 6.1232 1000 In stock
20.0 mm
M5
Stainless Steel
£ 6.1374 - £ 6.265 Request the lead time here
24.0 mm
M6
Stainless Steel
£ 7.4415 - £ 7.4415 Request the lead time here
24.0 mm
M6
Stainless Steel
£ 3.8412 - £ 3.9262 40 In stock
24.0 mm
M6
Steel
£ 0.3926 - £ 0.4082 6651 In stock
13.0 mm
M4
Polyoxymethylene
£ 0.462 - £ 0.4805 1890 In stock
17.0 mm
M5
Polyoxymethylene
£ 0.7554 - £ 0.7866 5548 In stock
36.0 mm
M8
Polyoxymethylene
£ 0.3926 - £ 0.4082 621 In stock
13.0 mm
M4
Polyoxymethylene
£ 11.467 - £ 11.7079 Request the lead time here
30.0 mm
M8
Stainless Steel
£ 0.4833 - £ 0.5031 2011 In stock
17.0 mm
M5
Polyoxymethylene
£ 9.2983 - £ 9.2983 140 In stock
24.0 mm
M6
Stainless Steel
£ 2.3117 - £ 2.3117 1686 In stock
16.0 mm
M4
Stainless Steel
£ 0.9596 - £ 0.9794 136 In stock
20.0 mm
M5
Steel
£ 1.2671 - £ 1.2941 Request the lead time here
12.0 mm
M3
Steel
£ 2.2678 - £ 2.3104 211 In stock
30.0 mm
M8
Steel
£ 9.5393 - £ 9.7377 Request the lead time here
30.0 mm
M8
Stainless Steel
£ 2.5513 - £ 2.5939 440 In stock
24.0 mm
M6
Steel
  • of 7
Thumb Screw Knob 17.0 mm (DIA) POM

10057667

Price Range
£ 0.5329 - £ 0.5116

Stock Levels
3635 In stock
Attributes
  • Colour
    Black
  • Type
    1
  • Thread Size
    M4
  • Knob Diameter
    17.0 mm
  • Overall Height
    11.5 mm
Thumb Screw Knob 36.0 mm (DIA) POM

10057926

Price Range
£ 0.7795 - £ 0.7483

Stock Levels
457 In stock
Attributes
  • Colour
    Black
  • Type
    2
  • Thread Size
    M10
  • Knob Diameter
    36.0 mm
  • Overall Height
    10.0 mm
Thumb Screw Knob 17.0 mm (DIA) POM

10057643

Price Range
£ 0.4734 - £ 0.4549

Stock Levels
3814 In stock
Attributes
  • Colour
    Black
  • Type
    2
  • Thread Size
    M4
  • Knob Diameter
    17.0 mm
  • Overall Height
    5.5 mm
Knurled Knob 20.0 mm M5 30.0 mm Stainless Steel Silver

10194379

Price Range
£ 6.1232 - £ 6.1232

Stock Levels
1000 In stock
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M5
  • Head Height
    4.0 mm
Knurled Knob 24.0 mm M6 16.0 mm Stainless Steel Silver

10194416

Price Range
£ 6.265 - £ 6.1374

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M6
  • Head Height
    5.0 mm
Knurled Knob 24.0 mm M6 25.0 mm Stainless Steel Silver

10194454

Price Range
£ 7.4415 - £ 7.4415

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M6
  • Head Height
    5.0 mm
Knurled Knob 24.0 mm M6 35.0 mm Steel Black

10194478

Price Range
£ 3.9262 - £ 3.8412

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M6
  • Head Height
    5.0 mm
Thumb Screw Knob 13.0 mm (DIA) POM

10057988

Price Range
£ 0.4082 - £ 0.3926

Stock Levels
6651 In stock
Attributes
  • Colour
    Black
  • Type
    3
  • Thread Size
    M4
  • Knob Diameter
    13.0 mm
  • Overall Height
    5.5 mm
Thumb Screw Knob 17.0 mm (DIA) POM

10058015

Price Range
£ 0.4805 - £ 0.462

Stock Levels
1890 In stock
Attributes
  • Colour
    Orange
  • Type
    3
  • Thread Size
    M5
  • Knob Diameter
    17.0 mm
  • Overall Height
    6.5 mm
Thumb Screw Knob 36.0 mm (DIA) POM

10058121

Price Range
£ 0.7866 - £ 0.7554

Stock Levels
5548 In stock
Attributes
  • Colour
    Black
  • Type
    3
  • Thread Size
    M8
  • Knob Diameter
    36.0 mm
  • Overall Height
    9.5 mm
Thumb Screw Knob 13.0 mm (DIA) POM

10057971

Price Range
£ 0.4082 - £ 0.3926

Stock Levels
621 In stock
Attributes
  • Colour
    Orange
  • Type
    3
  • Thread Size
    M4
  • Knob Diameter
    13.0 mm
  • Overall Height
    5.5 mm
Knurled Knob 30.0 mm M8 30.0 mm Stainless Steel Silver

10194553

Price Range
£ 11.7079 - £ 11.467

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M8
  • Head Height
    6.0 mm
Thumb Screw Knob 17.0 mm (DIA) POM

10057698

Price Range
£ 0.5031 - £ 0.4833

Stock Levels
2011 In stock
Attributes
  • Colour
    Orange
  • Type
    1
  • Thread Size
    M5
  • Knob Diameter
    17.0 mm
  • Overall Height
    11.5 mm
Knurled Knob 24.0 mm M6 35.0 mm Stainless Steel Silver

10194485

Price Range
£ 9.2983 - £ 9.2983

Stock Levels
140 In stock
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M6
  • Head Height
    5.0 mm
Knurled Knob 16.0 mm M4 9.5 mm Stainless Steel

10194584

Price Range
£ 2.3117 - £ 2.3117

Stock Levels
1686 In stock
Attributes
  • Knob Style
    Knurled
  • Type
    Nut
  • Thread Size
    M4
  • Head Height
    3.5 mm
  • Knob Diameter
    16.0 mm
Knurled Knob 20.0 mm M5 11.5 mm Steel Black

10194591

Price Range
£ 0.9794 - £ 0.9596

Stock Levels
136 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Nut
  • Thread Size
    M5
  • Head Height
    4.0 mm
Knurled Knob 12.0 mm M3 6.0 mm Steel Black

10194072

Price Range
£ 1.2941 - £ 1.2671

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M3
  • Head Height
    2.5 mm
Knurled Knob 30.0 mm M8 18.0 mm Steel Black

10194638

Price Range
£ 2.3104 - £ 2.2678

Stock Levels
211 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Nut
  • Thread Size
    M8
  • Head Height
    6.0 mm
Knurled Knob 30.0 mm M8 20.0 mm Stainless Steel Silver

10194522

Price Range
£ 9.7377 - £ 9.5393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M8
  • Head Height
    6.0 mm
Knurled Knob 24.0 mm M6 12.0 mm Steel Black

10194386

Price Range
£ 2.5939 - £ 2.5513

Stock Levels
440 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M6
  • Head Height
    5.0 mm