Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Knobs, or Thumb Knobs easily press fit on to screws, creating a small knob for clamping or securing an application. These Thumb Screw Knobs, also known as Thumb Bolts, can be used with any length of screw. The knurled edge is easily gripped for tightening and loosening.

Our offer features a range of black and orange Knurled Knobs, made from Polyoxymethylene (POM). Several options available; the first two options offer easy assembly with bolts and nuts, with a single hammer-stroke. Suitable for M4, M5, M6, M8 and M10 hexagon bolts and nuts. They are in compliance with DIN 555, 601, 934, 558, 571, 931 and 7976. The third options easily assembles on socket head screws, also with one hammer-stroke. Available for inside hexagon bolts from M3 up to M10, and in compliance with DIN 912, 6912, 7984.

Also available are Knurled Screws or Nuts made from either Steel, with a tensile strength class of 5.8 (500 N/mm). This option has a visible face fine turned and blackened. The other option made from Stainless Steel AISI 303 - the visible face find turned with a matte, shot-blasted finish. Various threads available include M5 knob screw options.

A Thumb Screw Knob made from Acetal is also in our thumb knob range. These can be used as a thumb screw or a knob, with caps available for use with any length screw. Colour options include Black, Blue and Red.

The range also features a black Polyamide (PA 6) Knurled Kbob, suitable for Socket Head Caps Screws, which easily assembles into the base of the knob. Not special tools or glue is required. The knurled edge increases grip.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
136 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Full Material View
£ 0.6449 - £ 0.6718 1100 In stock
25.0 mm
M8
Polyoxymethylene
£ 0.5371 - £ 0.5584 5119 In stock
20.0 mm
M5
Polyoxymethylene
£ 0.7824 - £ 0.815 Request the lead time here
36.0 mm
M8
Polyoxymethylene
£ 0.781 - £ 0.8121 2502 In stock
36.0 mm
M10
Polyoxymethylene
£ 0.6208 - £ 0.6463 728 In stock
25.0 mm
M6
Polyoxymethylene
£ 0.5116 - £ 0.5329 594 In stock
20.0 mm
M6
Polyoxymethylene
£ 0.3926 - £ 0.4082 11125 In stock
11.0 mm
M3
Polyoxymethylene
£ 0.6194 - £ 0.6449 Request the lead time here
25.0 mm
M8
Polyoxymethylene
£ 0.3926 - £ 0.4082 16755 In stock
11.0 mm
M3
Polyoxymethylene
£ 0.7654 - £ 0.798 4195 In stock
36.0 mm
M10
Polyoxymethylene
£ 0.6194 - £ 0.6449 9640 In stock
25.0 mm
M8
Polyoxymethylene
£ 0.6406 - £ 0.6676 Request the lead time here
25.0 mm
M6
Polyoxymethylene
£ 3.3203 - £ 3.3203 591 In stock
12.0 mm
M3
Stainless Steel
£ 5.6838 - £ 5.7972 40 In stock
30.0 mm
M8
Steel
£ 0.4167 - £ 0.4337 5200 In stock
13.0 mm
M4
Polyoxymethylene
£ 0.5924 - £ 0.6179 21714 In stock
25.0 mm
M8
Polyoxymethylene
£ 0.6208 - £ 0.6463 Request the lead time here
25.0 mm
M6
Polyoxymethylene
£ 0.6449 - £ 0.6718 700 In stock
25.0 mm
M8
Polyoxymethylene
£ 0.5371 - £ 0.5584 8010 In stock
20.0 mm
M5
Polyoxymethylene
£ 0.781 - £ 0.8121 9000 In stock
36.0 mm
M10
Polyoxymethylene
  • of 7
Thumb Screw Knob 25.0 mm (DIA) POM

10057858

Price Range
£ 0.6718 - £ 0.6449

Stock Levels
1100 In stock
Attributes
  • Colour
    Orange
  • Type
    1
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Overall Height
    18.0 mm
Thumb Screw Knob 20.0 mm (DIA) POM

10057742

Price Range
£ 0.5584 - £ 0.5371

Stock Levels
5119 In stock
Attributes
  • Colour
    Black
  • Type
    1
  • Thread Size
    M5
  • Knob Diameter
    20.0 mm
  • Overall Height
    15.0 mm
Thumb Screw Knob 36.0 mm (DIA) POM

10057872

Price Range
£ 0.815 - £ 0.7824

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Type
    2
  • Thread Size
    M8
  • Knob Diameter
    36.0 mm
  • Overall Height
    10.0 mm
Thumb Screw Knob 36.0 mm (DIA) POM

10057940

Price Range
£ 0.8121 - £ 0.781

Stock Levels
2502 In stock
Attributes
  • Colour
    Black
  • Type
    1
  • Thread Size
    M10
  • Knob Diameter
    36.0 mm
  • Overall Height
    23.0 mm
Thumb Screw Knob 25.0 mm (DIA) POM

10057797

Price Range
£ 0.6463 - £ 0.6208

Stock Levels
728 In stock
Attributes
  • Colour
    Orange
  • Type
    2
  • Thread Size
    M6
  • Knob Diameter
    25.0 mm
  • Overall Height
    8.0 mm
Thumb Screw Knob 20.0 mm (DIA) POM

10057773

Price Range
£ 0.5329 - £ 0.5116

Stock Levels
594 In stock
Attributes
  • Colour
    Orange
  • Type
    1
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Overall Height
    15.0 mm
Thumb Screw Knob 11.0 mm (DIA) POM

10057964

Price Range
£ 0.4082 - £ 0.3926

Stock Levels
11125 In stock
Attributes
  • Colour
    Black
  • Type
    3
  • Thread Size
    M3
  • Knob Diameter
    11.0 mm
  • Overall Height
    4.5 mm
Thumb Screw Knob 25.0 mm (DIA) POM

10058107

Price Range
£ 0.6449 - £ 0.6194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    3
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Overall Height
    9.5 mm
Thumb Screw Knob 11.0 mm (DIA) POM

10057957

Price Range
£ 0.4082 - £ 0.3926

Stock Levels
16755 In stock
Attributes
  • Colour
    Orange
  • Type
    3
  • Thread Size
    M3
  • Knob Diameter
    11.0 mm
  • Overall Height
    4.5 mm
Thumb Screw Knob 36.0 mm (DIA) POM

10058145

Price Range
£ 0.798 - £ 0.7654

Stock Levels
4195 In stock
Attributes
  • Colour
    Black
  • Type
    3
  • Thread Size
    M10
  • Knob Diameter
    36.0 mm
  • Overall Height
    12.0 mm
Thumb Screw Knob 25.0 mm (DIA) POM

10058091

Price Range
£ 0.6449 - £ 0.6194

Stock Levels
9640 In stock
Attributes
  • Colour
    Orange
  • Type
    3
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Overall Height
    9.5 mm
Thumb Screw Knob 25.0 mm (DIA) POM

10058077

Price Range
£ 0.6676 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Type
    3
  • Thread Size
    M6
  • Knob Diameter
    25.0 mm
  • Overall Height
    7.5 mm
Knurled Knob 12.0 mm M3 6.0 mm Stainless Steel Silver

10194089

Price Range
£ 3.3203 - £ 3.3203

Stock Levels
591 In stock
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M3
  • Head Height
    3.0 mm
Knurled Knob 30.0 mm M8 35.0 mm Steel Black

10194560

Price Range
£ 5.7972 - £ 5.6838

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Type
    Screw
  • Thread Size
    M8
  • Head Height
    6.0 mm
Thumb Screw Knob 13.0 mm (DIA) POM

10057599

Price Range
£ 0.4337 - £ 0.4167

Stock Levels
5200 In stock
Attributes
  • Colour
    Orange
  • Type
    2
  • Thread Size
    M4
  • Knob Diameter
    13.0 mm
  • Overall Height
    4.5 mm
Thumb Screw Knob 25.0 mm (DIA) POM

10057841

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
21714 In stock
Attributes
  • Colour
    Black
  • Type
    2
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Overall Height
    8.0 mm
Thumb Screw Knob 25.0 mm (DIA) POM

10057803

Price Range
£ 0.6463 - £ 0.6208

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    2
  • Thread Size
    M6
  • Knob Diameter
    25.0 mm
  • Overall Height
    8.0 mm
Thumb Screw Knob 25.0 mm (DIA) POM

10057865

Price Range
£ 0.6718 - £ 0.6449

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Type
    1
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Overall Height
    18.0 mm
Thumb Screw Knob 20.0 mm (DIA) POM

10057735

Price Range
£ 0.5584 - £ 0.5371

Stock Levels
8010 In stock
Attributes
  • Colour
    Orange
  • Type
    1
  • Thread Size
    M5
  • Knob Diameter
    20.0 mm
  • Overall Height
    15.0 mm
Thumb Screw Knob 36.0 mm (DIA) POM

10057933

Price Range
£ 0.8121 - £ 0.781

Stock Levels
9000 In stock
Attributes
  • Colour
    Orange
  • Type
    1
  • Thread Size
    M10
  • Knob Diameter
    36.0 mm
  • Overall Height
    23.0 mm