Quantity | Unit price |
---|---|
10 + | £ 2.2329 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Style | Knurled |
---|---|
Type | Nut |
Thread Size | M4 |
Head Height | 3.5 mm |
Head Height | 0.138 in |
Knob Diameter | 16.0 mm |
Knob Diameter | 0.63 in |
Overall Height | 9.5 mm |
Overall Height | 0.374 in |
Thread Length | 9.5 mm |
Thread Length | 0.374 in |
Full Material | Stainless Steel |
Commodity Code | 7318153590 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue