10194454
1220597
| Quantity | Unit price |
|---|---|
| 10 + | £ 7.4415 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Silver |
|---|---|
| Knob Style | Knurled |
| Type | Screw |
| Thread Size | M6 |
| Head Height | 5.0 mm |
| Head Height | 0.197 in |
| Knob Diameter | 0.945 in |
| Knob Diameter | 24.0 mm |
| Overall Height | 1.575 in |
| Overall Height | 40.0 mm |
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Full Material | Stainless Steel |
| Commodity Code | 7318153590 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue