Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 1.107 - £ 1.1294 90 In stock
M2.5
Natural
Nylon 6/6
15.0 mm
£ 8.6321 - £ 8.9865 140 In stock
M3
Light Brown
PEEK
15.0 mm
£ 7.7578 - £ 8.0758 Request the lead time here
M4
Light Brown
PEEK
8.0 mm
£ 12.0481 - £ 12.5442 Request the lead time here
M5
Light Brown
PEEK
18.0 mm
£ 17.9494 - £ 18.71 Request the lead time here
M5
Light Brown
PEEK
35.0 mm
£ 9.2841 - £ 9.681 Request the lead time here
M4
Light Brown
PEEK
12.0 mm
£ 13.4514 - £ 14.0183 Request the lead time here
M4
Light Brown
PEEK
25.0 mm
£ 7.2185 - £ 7.5227 Request the lead time here
M4
Light Brown
PEEK
6.0 mm
£ 2.8065 - £ 2.8065 6994 In stock
M3
Natural
PA
25.0 mm
£ 10.2905 - £ 10.7157 Request the lead time here
M4
Light Brown
PEEK
15.0 mm
£ 15.1098 - £ 15.7476 318 In stock
M4
Light Brown
PEEK
30.0 mm
£ 12.0481 - £ 12.5442 45 In stock
M3
Light Brown
PEEK
30.0 mm
£ 7.0021 - £ 7.2855 Request the lead time here
M3
Light Brown
PEEK
8.0 mm
£ 0.8873 - £ 0.9241 Request the lead time here
M2
Black
25% Glass Filled Nylon 6
20.0 mm
£ 0.6633 - £ 0.6917 439 In stock
M2
Black
25% Glass Filled Nylon 6
8.0 mm
£ 0.8306 - £ 0.8476 Request the lead time here
M2.5
Black
25% Glass Filled Nylon 6
15.0 mm
£ 0.9871 - £ 1.0279 Request the lead time here
M2.5
Black
PPS
10.0 mm
£ 10.8291 - £ 11.2827 280 In stock
M3
Light Brown
PEEK
25.0 mm
£ 6.4067 - £ 6.676 244 In stock
M3
Light Brown
PEEK
6.0 mm
£ 0.4124 - £ 0.4209 Request the lead time here
M5
Black
PA
35.0 mm
  • of 31
Female To Female Standoff 6.4 mm 15.0 mm

10156162

Price Range
£ 1.1294 - £ 1.107

Stock Levels
90 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    15.0 mm
Female To Female Standoff 6.0 mm 15.0 mm

10220986

Price Range
£ 8.9865 - £ 8.6321

Stock Levels
140 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 7.0 mm 8.0 mm

10636961

Price Range
£ 8.0758 - £ 7.7578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M4
  • Spacer Length
    8.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 8.0 mm 18.0 mm

10221174

Price Range
£ 12.5442 - £ 12.0481

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M5
  • Spacer Length
    18.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 8.0 mm 35.0 mm

10540947

Price Range
£ 18.71 - £ 17.9494

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M5
  • Spacer Length
    35.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 7.0 mm 12.0 mm

10221082

Price Range
£ 9.681 - £ 9.2841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M4
  • Spacer Length
    12.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 7.0 mm 25.0 mm

10221129

Price Range
£ 14.0183 - £ 13.4514

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M4
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 7.0 mm 6.0 mm

10630914

Price Range
£ 7.5227 - £ 7.2185

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M4
  • Spacer Length
    6.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 5.7 mm M3 25.0 mm

10379141

Price Range
£ 2.8065 - £ 2.8065

Stock Levels
6994 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff 7.0 mm 15.0 mm

10221099

Price Range
£ 10.7157 - £ 10.2905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M4
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 7.0 mm 30.0 mm

10221136

Price Range
£ 15.7476 - £ 15.1098

Stock Levels
318 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M4
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm 30.0 mm

10221020

Price Range
£ 12.5442 - £ 12.0481

Stock Levels
45 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm 8.0 mm

10221068

Price Range
£ 7.2855 - £ 7.0021

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    8.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 5.0 mm M2 20.0 mm

10369555

Price Range
£ 0.9241 - £ 0.8873

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2 8.0 mm

10369517

Price Range
£ 0.6917 - £ 0.6633

Stock Levels
439 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    4.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    8.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10155929

Price Range
£ 0.8476 - £ 0.8306

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    15.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 10.0 mm

10542293

Price Range
£ 1.0279 - £ 0.9871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff 6.0 mm 25.0 mm

10221013

Price Range
£ 11.2827 - £ 10.8291

Stock Levels
280 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm 6.0 mm

10221051

Price Range
£ 6.676 - £ 6.4067

Stock Levels
244 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    6.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 10.0 mm M5 35.0 mm

10157787

Price Range
£ 0.4209 - £ 0.4124

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M5
  • Spacer Length
    35.0 mm