10221082
186401270409
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 9.681 |
| 50 - 99 | £ 9.4826 |
| 100 + | £ 9.2841 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Light Brown |
|---|---|
| Thread Size | M4 |
| Spacer Length | 0.472 in |
| Spacer Length | 12.0 mm |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
| Distance Across Flats | 7.0 mm |
| Distance Across Flats | 0.276 in |
| Internal Thread Length A | 0.236 in |
| Internal Thread Length A | 6.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue