Quantity | Unit price |
---|---|
10 - 49 | £ 12.1165 |
50 - 99 | £ 11.8701 |
100 + | £ 11.6373 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Brown |
---|---|
Internal Thread Length | 9.0 mm |
Internal Thread Length | 0.354 in |
Spacer Shape | Hexagonal |
Compatible Thread Sizes (All) | M5 |
Spacer Length | 18.0 mm |
Spacer Length | 0.709 in |
Material Flammability Standard | UL94 V-0 |
Type | Female-Female Spacer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue