10221051
186306070409
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 6.676 |
| 50 - 99 | £ 6.5343 |
| 100 + | £ 6.4067 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Light Brown |
|---|---|
| Thread Size | M3 |
| Spacer Length | 6.0 mm |
| Spacer Length | 0.236 in |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
| Distance Across Flats | 6.0 mm |
| Distance Across Flats | 0.236 in |
| Internal Thread Length A | 0.118 in |
| Internal Thread Length A | 3.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue