Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 2.0552 - £ 2.0552 24906 In stock
M3
Natural
PA
18.0 mm
£ 2.2112 - £ 2.2112 Request the lead time here
M3
Natural
PA
20.0 mm
£ 1.1332 - £ 1.1806 Request the lead time here
M2.5
Black
PPS
20.0 mm
£ 1.0412 - £ 1.0845 Request the lead time here
M3
Black
PPS
15.0 mm
£ 0.6146 - £ 0.6278 Request the lead time here
M3
Black
PA
15.0 mm
£ 1.0489 - £ 1.0928 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
40.0 mm
£ 0.9865 - £ 1.0077 Request the lead time here
M6
Black
PA
12.0 mm
£ 0.8306 - £ 0.8476 20 In stock
M2.5
Black
25% Glass Filled Nylon 6
20.0 mm
519 In stock
M3
Black
Nylon 6/6
10.0 mm
£ 0.4436 - £ 0.4436 Request the lead time here
M2
Brown
PA
18.0 mm
£ 9.2841 - £ 9.681 Request the lead time here
M3
Light Brown
PEEK
18.0 mm
£ 5.9957 - £ 6.2508 Request the lead time here
M3
Light Brown
PEEK
4.0 mm
£ 0.3387 - £ 0.3458 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
30.0 mm
£ 0.4053 - £ 0.4223 700 In stock
M3
Black
PA
5.0 mm
£ 8.6321 - £ 8.9865 Request the lead time here
M4
Light Brown
PEEK
10.0 mm
£ 11.8213 - £ 12.3174 1024 In stock
M4
Light Brown
PEEK
20.0 mm
£ 6.8313 - £ 7.1078 Request the lead time here
M4
Light Brown
PEEK
5.0 mm
£ 9.6523 - £ 10.0533 Request the lead time here
M5
Light Brown
PEEK
12.0 mm
£ 14.7129 - £ 15.3224 Request the lead time here
M5
Light Brown
PEEK
25.0 mm
£ 0.9213 - £ 0.9411 1196 In stock
M5
Black
25% Glass Filled Nylon 6
20.0 mm
  • of 31
Female To Female Standoff Hexagonal 5.7 mm M3 18.0 mm

10379110

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
24906 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 5.7 mm M3 20.0 mm

10379127

Price Range
£ 2.2112 - £ 2.2112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10542323

Price Range
£ 1.1806 - £ 1.1332

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff 5.0 mm M3 15.0 mm

10542361

Price Range
£ 1.0845 - £ 1.0412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    7.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    15.0 mm
Female To Female Standoff 15.0 mm PA

10542477

Price Range
£ 0.6278 - £ 0.6146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    7.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    15.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 40.0 mm

10369753

Price Range
£ 1.0928 - £ 1.0489

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    40.0 mm
Female To Female Standoff Hexagonal 10.0 mm M6 12.0 mm

10369876

Price Range
£ 1.0077 - £ 0.9865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M6
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10155967

Price Range
£ 0.8476 - £ 0.8306

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    20.0 mm
Male To Female Standoff M3 10.0 mm 5.5 mm Nylon 6/6

10156018


Stock Levels
519 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Thread Size
    M3
  • Spacer Length
    10.0 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff Hexagonal 5.0 mm M2 18.0 mm

10638743

Price Range
£ 0.4436 - £ 0.4436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    18.0 mm
Female To Female Standoff 6.0 mm 18.0 mm

10220993

Price Range
£ 9.681 - £ 9.2841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm 4.0 mm

10221037

Price Range
£ 6.2508 - £ 5.9957

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    4.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 7.0 mm 30.0 mm

10157244

Price Range
£ 0.3458 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10157336

Price Range
£ 0.4223 - £ 0.4053

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    5.0 mm
Female To Female Standoff 7.0 mm 10.0 mm

10221075

Price Range
£ 8.9865 - £ 8.6321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M4
  • Spacer Length
    10.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 7.0 mm 20.0 mm

10221112

Price Range
£ 12.3174 - £ 11.8213

Stock Levels
1024 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M4
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 7.0 mm 5.0 mm

10643648

Price Range
£ 7.1078 - £ 6.8313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M4
  • Spacer Length
    5.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 8.0 mm 12.0 mm

10567739

Price Range
£ 10.0533 - £ 9.6523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M5
  • Spacer Length
    12.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 8.0 mm 25.0 mm

10221198

Price Range
£ 15.3224 - £ 14.7129

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M5
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 10.0 mm 20.0 mm

10157725

Price Range
£ 0.9411 - £ 0.9213

Stock Levels
1196 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    20.0 mm
  • Thread Size
    M5
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled