10643648
186405070409
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 7.1078 |
| 50 - 99 | £ 6.9696 |
| 100 + | £ 6.8313 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Light Brown |
|---|---|
| Thread Size | M4 |
| Spacer Length | 0.197 in |
| Spacer Length | 5.0 mm |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
| Distance Across Flats | 7.0 mm |
| Distance Across Flats | 0.276 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue