Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 0.1638 - £ 0.2022 Request the lead time here
M3.5
Natural
Nylon 6/6
14.0 mm
£ 0.1513 - £ 0.1868 Request the lead time here
M3
Natural
Nylon 6/6
6.0 mm
£ 0.1775 - £ 0.2191 Request the lead time here
M3.5
Natural
Nylon 6/6
25.0 mm
£ 0.1753 - £ 0.2164 Request the lead time here
M3.5
Natural
Nylon 6/6
22.0 mm
£ 0.1747 - £ 0.2157 Request the lead time here
M4
Natural
Nylon 6/6
20.0 mm
£ 0.3249 - £ 0.4323 Request the lead time here
M3
Natural
Nylon 6/6
25.0 mm
£ 0.17 - £ 0.2099 Request the lead time here
M4
Natural
Nylon 6/6
16.0 mm
£ 0.1545 - £ 0.1907 Request the lead time here
M4
Natural
Nylon 6/6
11.0 mm
£ 0.3141 - £ 0.4188 Request the lead time here
M4
Natural
Nylon 6/6
19.0 mm
£ 0.176 - £ 0.2173 Request the lead time here
M4
Natural
Nylon 6/6
22.0 mm
£ 0.1622 - £ 0.2003 Request the lead time here
M3.5
Natural
Nylon 6/6
13.0 mm
£ 0.3189 - £ 0.326 Request the lead time here
#8-32
Natural
Nylon 6/6
25.4 mm
£ 0.1543 - £ 0.1904 Request the lead time here
M4
Natural
Nylon 6/6
10.0 mm
£ 0.1694 - £ 0.2091 10000 In stock
M3
Natural
Nylon 6/6
16.0 mm
£ 0.1545 - £ 0.1907 1000 In stock
M3
Natural
Nylon 6/6
10.0 mm
£ 0.1723 - £ 0.2127 1000 In stock
M3
Natural
Nylon 6/6
19.0 mm
£ 0.1575 - £ 0.1945 Request the lead time here
M3.5
Natural
Nylon 6/6
11.0 mm
£ 0.1722 - £ 0.2126 Request the lead time here
M3.5
Natural
Nylon 6/6
20.0 mm
£ 0.17 - £ 0.2099 Request the lead time here
M3.5
Natural
Nylon 6/6
19.0 mm
£ 0.1669 - £ 0.2061 Request the lead time here
M4
Natural
Nylon 6/6
14.0 mm
  • of 31
Male To Female Standoff Hexagonal 6.0 mm M3.5 14.0 mm

10373019

Price Range
£ 0.2022 - £ 0.1638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3.5
  • Spacer Length
    14.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3 6.0 mm

10372845

Price Range
£ 0.1868 - £ 0.1513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    4.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    6.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3.5 25.0 mm

10373064

Price Range
£ 0.2191 - £ 0.1775

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3.5
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3.5 22.0 mm

10373057

Price Range
£ 0.2164 - £ 0.1753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3.5
  • Spacer Length
    22.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 20.0 mm

10373163

Price Range
£ 0.2157 - £ 0.1747

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3 25.0 mm

10372951

Price Range
£ 0.4323 - £ 0.3249

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    4.8 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 16.0 mm

10373132

Price Range
£ 0.2099 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    16.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 11.0 mm

10373088

Price Range
£ 0.1907 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    11.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 19.0 mm

10373156

Price Range
£ 0.4188 - £ 0.3141

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    19.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 22.0 mm

10373170

Price Range
£ 0.2173 - £ 0.176

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    22.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3.5 13.0 mm

10373002

Price Range
£ 0.2003 - £ 0.1622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3.5
  • Spacer Length
    13.0 mm
Male To Female Standoff Hexagonal 6.4 mm #8-32 25.4 mm

10373217

Price Range
£ 0.326 - £ 0.3189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    #8-32
  • Spacer Length
    25.4 mm
Male To Female Standoff Hexagonal 6.0 mm M4 10.0 mm

10373071

Price Range
£ 0.1904 - £ 0.1543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    10.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3 16.0 mm

10372913

Price Range
£ 0.2091 - £ 0.1694

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    4.8 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    16.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

10372869

Price Range
£ 0.1907 - £ 0.1545

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    4.8 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    10.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3 19.0 mm

10372920

Price Range
£ 0.2127 - £ 0.1723

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    4.8 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    19.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3.5 11.0 mm

10372982

Price Range
£ 0.1945 - £ 0.1575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3.5
  • Spacer Length
    11.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3.5 20.0 mm

10373040

Price Range
£ 0.2126 - £ 0.1722

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3.5
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3.5 19.0 mm

10373033

Price Range
£ 0.2099 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3.5
  • Spacer Length
    19.0 mm
Male To Female Standoff Hexagonal 6.0 mm M4 14.0 mm

10373118

Price Range
£ 0.2061 - £ 0.1669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.5 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    14.0 mm