Menu Search

Female To Female Standoff 8.0 mm 12.0 mm

This female to female hexagonal PEEK standoff is designed to withstand higher temperatures and forces than its standard Nylon counterpart. This makes it preferable for heavy duty environment applications.
Essentra Part Number:

10567739

Manufacturer Part Number:

186501270409

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 10.0533
50 - 99 £ 9.8597
100 + £ 9.6523
Standard pack: 10

Order in multiple of 10

Total price:

£ 100.53

10 x £ 10.0533

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Light Brown
Thread Size M5
Spacer Length 12.0 mm
Material Flammability Standard UL94 V-0
Commodity Code 3926909790
Distance Across Flats 8.0 mm
Internal Thread Length A 6.0 mm

Product 186501270409 replaces:

Female To Female Standoff 8.0 mm M5 12.0 mm
Essentra Part Number: 10542422
Manufacturer Part Number: 301512059934

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us