Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10071663 | £ 0.0581 - £ 0.1637 | 18500 In stock |
0.646 in
16.4 mm
|
1/8 in - 18 BSP/GAS
|
Red
|
0.579 in
14.7 mm
|
0.165 in
4.2 mm
|
|
2
|
|
| 10081822 | £ 0.3742 - £ 1.0497 | 24000 In stock |
2.173 in
55.2 mm
|
1 1/2 in - 11 BSP/GAS
|
Red
|
1.091 in
27.7 mm
|
0.425 in
10.8 mm
|
|
2
|
|
| 10083000 | £ 0.1155 - £ 0.3083 | 5400 In stock |
0.866 in
22.0 mm
|
M16 x 1;5
|
Red
|
0.677 in
17.2 mm
|
0.531 in
13.5 mm
|
Metric
|
2
|
|
| £ 0.0948 - £ 0.2131 | 3000 In stock |
1.063 in
27.0 mm
|
1/2 in - 14 BSP
|
Red
|
0.504 in
12.8 mm
|
0.268 in
6.8 mm
|
BSP
|
|
||
| 10071199 | £ 0.108 - £ 0.3029 | 7500 In stock |
1.232 in
31.3 mm
|
5/8 in - 14 BSP/GAS
|
Red
|
1.272 in
32.3 mm
|
0.547 in
13.9 mm
|
|
2
|
|
| 10072981 | £ 0.0661 - £ 0.1833 | 12500 In stock |
0.874 in
22.2 mm
|
3/8 in - 19 BSP/GAS
|
Red
|
0.472 in
12.0 mm
|
0.217 in
5.5 mm
|
|
2
|
|
| 10068540 | £ 0.0646 - £ 0.1453 | 1500 In stock |
0.827 in
21.0 mm
|
3/8 in - 19 BSP
|
Red
|
0.484 in
12.3 mm
|
0.248 in
6.3 mm
|
BSP
|
|
|
| 10071137 | £ 0.4266 - £ 1.3315 | 12320 In stock |
2.902 in
73.7 mm
|
2 in - 11 BSP/GAS
|
Red
|
1.11 in
28.2 mm
|
0.421 in
10.7 mm
|
|
2
|
|
| 10071489 | £ 0.0965 - £ 0.271 | 4200 In stock |
1.102 in
28.0 mm
|
1/2 in - 14 BSP/GAS
|
Red
|
0.669 in
17.0 mm
|
0.421 in
10.7 mm
|
|
2
|
|
| 10071946 | £ 0.1182 - £ 0.3269 | Request the lead time here |
1.272 in
32.3 mm
|
3/4 in - 14 BSP/GAS
|
Red
|
1.102 in
28.0 mm
|
0.433 in
11.0 mm
|
|
2
|
|
| £ 0.1445 - £ 0.4996 | Request the lead time here |
1.496 in
38.0 mm
|
7/8 in - 14 BSP/GAS
|
Red
|
1.244 in
31.6 mm
|
0.531 in
13.5 mm
|
|
2
|
||
| £ 0.106 - £ 0.3641 | 10500 In stock |
1.102 in
28.0 mm
|
5/8 in - 14 BSP
|
Red
|
0.614 in
15.6 mm
|
0.378 in
9.6 mm
|
BSP
|
|
||
| £ 0.1406 - £ 0.388 | 6400 In stock |
1.315 in
33.4 mm
|
1 1/16 in - 12 UNF/JIC
|
Red
|
1.268 in
32.2 mm
|
0.543 in
13.8 mm
|
UNF
|
2
|
||
| £ 0.1956 - £ 0.5368 | Request the lead time here |
1.535 in
39.0 mm
|
1 5/16 in - 12 UNF/JIC
|
Red
|
1.075 in
27.3 mm
|
0.63 in
16.0 mm
|
UNF
|
2
|
||
| £ 0.0704 - £ 0.1095 | 3000 In stock |
0.815 in
20.7 mm
|
3/8 in
|
Red
|
0.472 in
12.0 mm
|
0.217 in
5.5 mm
|
BSP
|
1
|
||
| £ 0.0654 - £ 0.1018 | 9000 In stock |
0.638 in
16.2 mm
|
1/4 in
|
Red
|
0.492 in
12.5 mm
|
0.256 in
6.5 mm
|
BSP
|
1
|
||
| £ 0.0627 - £ 0.0976 | Request the lead time here |
0.815 in
20.7 mm
|
M16 x 1;5
|
Red
|
0.472 in
12.0 mm
|
0.217 in
5.5 mm
|
Metric Threads
|
1
|
||
| £ 0.0726 - £ 0.113 | Request the lead time here |
1.035 in
26.3 mm
|
M20 x 2;5
|
Red
|
0.717 in
18.2 mm
|
0.551 in
14.0 mm
|
Metric Threads
|
1
|
||
| £ 0.0596 - £ 0.0927 | Request the lead time here |
0.728 in
18.5 mm
|
M14 x 2;0
|
Red
|
0.677 in
17.2 mm
|
0.374 in
9.5 mm
|
Metric Threads
|
1
|
||
| £ 0.0658 - £ 0.1024 | Request the lead time here |
0.961 in
24.4 mm
|
M18 x 2;5
|
Red
|
0.72 in
18.3 mm
|
0.539 in
13.7 mm
|
Metric Threads
|
1