Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0596 - £ 0.0927 | Request the lead time here |
0.728 in
18.5 mm
|
M14 x 2;0
|
Red
|
0.677 in
17.2 mm
|
0.374 in
9.5 mm
|
Metric Threads
|
1
|
||
| £ 0.0691 - £ 0.1075 | Request the lead time here |
1.035 in
26.3 mm
|
M20 x 2;0
|
Red
|
0.717 in
18.2 mm
|
0.551 in
14.0 mm
|
Metric Threads
|
1
|
||
| £ 0.0535 - £ 0.0833 | Request the lead time here |
0.677 in
17.2 mm
|
7/16-20 in
|
Red
|
0.634 in
16.1 mm
|
0.398 in
10.1 mm
|
UNF
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue