| Quantity | Unit price |
|---|---|
| 400 - 3999 | £ 0.1024 |
| 4000 - 19999 | £ 0.0731 |
| 20000 + | £ 0.0658 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.961 in |
|---|---|
| D | 24.4 mm |
| H | 0.72 in |
| H | 18.3 mm |
| L | 13.7 mm |
| L | 0.539 in |
| Thread Size | M18 x 2;5 |
| Thread Standard | Metric Threads |
| Type | 1 |
| Full Material | Low Density Polyethylene |
| Colour | Red |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue