Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1173 - £ 0.3295 | 8000 In stock |
1.134 in
28.8 mm
|
7/8 in - 14 UNF/JIC
|
Red
|
1.264 in
32.1 mm
|
0.535 in
13.6 mm
|
UNF
|
2
|
||
| £ 0.1316 - £ 0.3641 | Request the lead time here |
1.26 in
32.0 mm
|
1 in - 14 UNF/JIC
|
Red
|
1.22 in
31.0 mm
|
0.52 in
13.2 mm
|
UNF
|
2
|
||
| £ 0.0766 - £ 0.1645 | 8500 In stock |
0.539 in
13.7 mm
|
3/8 in - 24 UNF/JIC
|
Red
|
0.925 in
23.5 mm
|
0.374 in
9.5 mm
|
UNF
|
2
|
||
| £ 0.1406 - £ 0.388 | 591 In stock |
1.311 in
33.3 mm
|
1 1/16 in - 14 UNF/JIC
|
Red
|
1.26 in
32.0 mm
|
0.539 in
13.7 mm
|
UNF
|
2
|
||
| £ 0.1085 - £ 0.2601 | 7000 In stock |
0.815 in
20.7 mm
|
5/8 in - 24 UNF/JIC
|
Red
|
0.976 in
24.8 mm
|
0.394 in
10.0 mm
|
UNF
|
2
|
||
| 10071465 | £ 0.1006 - £ 0.2817 | 43500 In stock |
1.063 in
27.0 mm
|
3/4 in - 16 UNF/JIC
|
Red
|
1.28 in
32.5 mm
|
0.543 in
13.8 mm
|
UNF
|
2
|
|
| 10071786 | £ 0.0735 - £ 0.2038 | 109500 In stock |
0.728 in
18.5 mm
|
1/2 in - 20 UNF/JIC
|
Red
|
0.602 in
15.3 mm
|
0.413 in
10.5 mm
|
UNF
|
2
|
|
| £ 0.0883 - £ 0.2455 | 3500 In stock |
0.827 in
21.0 mm
|
5/8 in - 18 UNF/JIC
|
Red
|
0.976 in
24.8 mm
|
0.394 in
10.0 mm
|
UNF
|
2
|
||
| £ 0.0965 - £ 0.1549 | 17500 In stock |
0.571 in
14.5 mm
|
5/16 in - 18 UNF/JIC
|
Red
|
0.764 in
19.4 mm
|
0.291 in
7.4 mm
|
UNF
|
2
|
||
| £ 0.4153 - £ 1.1428 | 320 In stock |
2.299 in
58.4 mm
|
1 7/8 in - 12 UNF/JIC
|
Red
|
1.543 in
39.2 mm
|
0.657 in
16.7 mm
|
UNF
|
2
|
||
| £ 0.1406 - £ 0.388 | Request the lead time here |
1.315 in
33.4 mm
|
1 1/16 in - 12 UNF/JIC
|
Red
|
1.268 in
32.2 mm
|
0.543 in
13.8 mm
|
UNF
|
2
|
||
| £ 0.1956 - £ 0.5368 | Request the lead time here |
1.535 in
39.0 mm
|
1 5/16 in - 12 UNF/JIC
|
Red
|
1.075 in
27.3 mm
|
0.63 in
16.0 mm
|
UNF
|
2
|
||
| £ 0.0651 - £ 0.1828 | 103000 In stock |
0.685 in
17.4 mm
|
7/16 in - 20 UNF/JIC
|
Red
|
1.067 in
27.1 mm
|
0.433 in
11.0 mm
|
UNF
|
2
|
||
| £ 0.0894 - £ 0.1809 | 4000 In stock |
0.685 in
17.4 mm
|
7/16 in - 24 UNF/JIC
|
Red
|
1.067 in
27.1 mm
|
0.28 in
7.1 mm
|
UNF
|
2
|
||
| £ 0.1374 - £ 0.5448 | Request the lead time here |
1.287 in
32.7 mm
|
M26 x 1;5
|
Red
|
0.736 in
18.7 mm
|
0.531 in
13.5 mm
|
Metric
|
2
|
||
| £ 0.1078 - £ 0.2896 | 18250 In stock |
0.657 in
16.7 mm
|
M12 x 1;5
|
Red
|
0.642 in
16.3 mm
|
0.343 in
8.7 mm
|
Metric
|
2
|
||
| £ 0.0796 - £ 0.224 | Request the lead time here |
0.89 in
22.6 mm
|
9/16 in - 18 UNF/JIC
|
Red
|
1.028 in
26.1 mm
|
0.421 in
10.7 mm
|
UNF
|
2
|
||
| £ 0.0559 - £ 0.1549 | 7500 In stock |
0.583 in
14.8 mm
|
5/16 in - 24 UNF/JIC
|
Red
|
0.776 in
19.7 mm
|
0.291 in
7.4 mm
|
UNF
|
2
|
||
| £ 0.0841 - £ 0.2336 | 9000 In stock |
0.744 in
18.9 mm
|
9/16 in - 24 UNF/JIC
|
Red
|
0.89 in
22.6 mm
|
0.354 in
9.0 mm
|
UNF/JIC
|
2
|
||
| £ 0.0951 - £ 0.2633 | 600 In stock |
1.008 in
25.6 mm
|
11/16 in - 16 UNF/JIC
|
Red
|
1.244 in
31.6 mm
|
0.531 in
13.5 mm
|
UNF
|
2