Menu Search

Threaded Protection Plugs

In stock

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
63 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L Thread Standard Type View
£ 0.1406 - £ 0.388 Request the lead time here
33.4 mm
1 1/16 in - 12 UNF/JIC
Red
32.2 mm
13.8 mm
UNF
2
£ 0.1956 - £ 0.5368 Request the lead time here
39.0 mm
1 5/16 in - 12 UNF/JIC
Red
27.3 mm
16.0 mm
UNF
2
£ 0.0651 - £ 0.1828 103000 In stock
17.4 mm
7/16 in - 20 UNF/JIC
Red
27.1 mm
11.0 mm
UNF
2
£ 0.1316 - £ 0.3641 Request the lead time here
32.0 mm
1 in - 14 UNF/JIC
Red
31.0 mm
13.2 mm
UNF
2
£ 0.0894 - £ 0.1809 4000 In stock
17.4 mm
7/16 in - 24 UNF/JIC
Red
27.1 mm
7.1 mm
UNF
2
£ 0.1374 - £ 0.5448 1400 In stock
32.7 mm
M26 x 1;5
Red
18.7 mm
13.5 mm
Metric
2
£ 0.1078 - £ 0.2896 18250 In stock
16.7 mm
M12 x 1;5
Red
16.3 mm
8.7 mm
Metric
2
£ 0.1173 - £ 0.3295 8000 In stock
28.8 mm
7/8 in - 14 UNF/JIC
Red
32.1 mm
13.6 mm
UNF
2
10071465 £ 0.1006 - £ 0.2817 43500 In stock
27.0 mm
3/4 in - 16 UNF/JIC
Red
32.5 mm
13.8 mm
UNF
2
£ 0.0796 - £ 0.224 Request the lead time here
22.6 mm
9/16 in - 18 UNF/JIC
Red
26.1 mm
10.7 mm
UNF
2
£ 0.0559 - £ 0.1549 7500 In stock
14.8 mm
5/16 in - 24 UNF/JIC
Red
19.7 mm
7.4 mm
UNF
2
10082485 £ 0.3387 - £ 0.9355 8160 In stock
50.6 mm
1 5/8 in - 12 UNF/JIC
Red
30.2 mm
12.9 mm
UNF
2
10071786 £ 0.0735 - £ 0.2038 109500 In stock
18.5 mm
1/2 in - 20 UNF/JIC
Red
15.3 mm
10.5 mm
UNF
2
£ 0.0965 - £ 0.1549 17500 In stock
14.5 mm
5/16 in - 18 UNF/JIC
Red
19.4 mm
7.4 mm
UNF
2
£ 0.0766 - £ 0.1645 8500 In stock
13.7 mm
3/8 in - 24 UNF/JIC
Red
23.5 mm
9.5 mm
UNF
2
£ 0.0883 - £ 0.2455 3500 In stock
21.0 mm
5/8 in - 18 UNF/JIC
Red
24.8 mm
10.0 mm
UNF
2
£ 0.6534 - £ 1.8524 Request the lead time here
73.6 mm
2 1/2 in - 12 UNF/JIC
Red
35.6 mm
15.0 mm
UNF
2
£ 0.1097 - £ 0.3029 91250 In stock
26.7 mm
13/16 in - 16 UNF/JIC
Red
31.6 mm
13.5 mm
UNF
2
£ 0.4153 - £ 1.1428 320 In stock
58.4 mm
1 7/8 in - 12 UNF/JIC
Red
39.2 mm
16.7 mm
UNF
2
£ 0.1406 - £ 0.388 591 In stock
33.3 mm
1 1/16 in - 14 UNF/JIC
Red
32.0 mm
13.7 mm
UNF
2
  • of 4
Threaded Plug 1 1/16 in - 12 UNF/JIC 33.4 mm 13.8 mm LDPE - PIR Red

10071045

Price Range
£ 0.388 - £ 0.1406

Stock Levels
Request the lead time here
Attributes
  • D
    33.4 mm
  • H
    32.2 mm
  • L
    13.8 mm
  • Thread Size
    1 1/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 5/16 in - 12 UNF/JIC 39.0 mm 16.0 mm LDPE - PIR Red

10071700

Price Range
£ 0.5368 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • D
    39.0 mm
  • H
    27.3 mm
  • L
    16.0 mm
  • Thread Size
    1 5/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 7/16 in - 20 UNF/JIC 17.4 mm 11.0 mm LDPE - PIR Red

10072011

Price Range
£ 0.1828 - £ 0.0651

Stock Levels
103000 In stock
Attributes
  • D
    17.4 mm
  • H
    27.1 mm
  • L
    11.0 mm
  • Thread Size
    7/16 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 in - 14 UNF/JIC 32.0 mm 13.2 mm LDPE - PIR Red

10086735

Price Range
£ 0.3641 - £ 0.1316

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    31.0 mm
  • L
    13.2 mm
  • Thread Size
    1 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 7/16 in - 24 UNF/JIC 17.4 mm 7.1 mm LDPE - PIR Red

10083062

Price Range
£ 0.1809 - £ 0.0894

Stock Levels
4000 In stock
Attributes
  • D
    17.4 mm
  • H
    27.1 mm
  • L
    7.1 mm
  • Thread Size
    7/16 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug M26 x 1;5 32.7 mm 13.5 mm LDPE - PIR Red

10083048

Price Range
£ 0.5448 - £ 0.1374

Stock Levels
1400 In stock
Attributes
  • D
    32.7 mm
  • H
    18.7 mm
  • L
    13.5 mm
  • Thread Size
    M26 x 1;5
  • Thread Standard
    Metric
Threaded Plug M12 x 1;5 16.7 mm 8.7 mm LDPE - PIR Red

10082980

Price Range
£ 0.2896 - £ 0.1078

Stock Levels
18250 In stock
Attributes
  • D
    16.7 mm
  • H
    16.3 mm
  • L
    8.7 mm
  • Thread Size
    M12 x 1;5
  • Thread Standard
    Metric
Threaded Plug 7/8 in - 14 UNF/JIC 28.8 mm 13.6 mm LDPE - PIR Red

10070543

Price Range
£ 0.3295 - £ 0.1173

Stock Levels
8000 In stock
Attributes
  • D
    28.8 mm
  • H
    32.1 mm
  • L
    13.6 mm
  • Thread Size
    7/8 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 3/4 in - 16 UNF/JIC 27.0 mm 13.8 mm LDPE - PIR Red

10071465

Price Range
£ 0.2817 - £ 0.1006

Stock Levels
43500 In stock
Attributes
  • D
    27.0 mm
  • H
    32.5 mm
  • L
    13.8 mm
  • Thread Size
    3/4 in - 16 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 9/16 in - 18 UNF/JIC 22.6 mm 10.7 mm LDPE - PIR Red

10071694

Price Range
£ 0.224 - £ 0.0796

Stock Levels
Request the lead time here
Attributes
  • D
    22.6 mm
  • H
    26.1 mm
  • L
    10.7 mm
  • Thread Size
    9/16 in - 18 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 5/16 in - 24 UNF/JIC 14.8 mm 7.4 mm LDPE - PIR Red

10071847

Price Range
£ 0.1549 - £ 0.0559

Stock Levels
7500 In stock
Attributes
  • D
    14.8 mm
  • H
    19.7 mm
  • L
    7.4 mm
  • Thread Size
    5/16 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 5/8 in - 12 UNF/JIC 50.6 mm 12.9 mm LDPE - PIR Red

10082485

Price Range
£ 0.9355 - £ 0.3387

Stock Levels
8160 In stock
Attributes
  • D
    50.6 mm
  • H
    30.2 mm
  • L
    12.9 mm
  • Thread Size
    1 5/8 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1/2 in - 20 UNF/JIC 18.5 mm 10.5 mm LDPE - PIR Red

10071786

Price Range
£ 0.2038 - £ 0.0735

Stock Levels
109500 In stock
Attributes
  • D
    18.5 mm
  • H
    15.3 mm
  • L
    10.5 mm
  • Thread Size
    1/2 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 5/16 in - 18 UNF/JIC 14.5 mm 7.4 mm LDPE - PIR Red

10071151

Price Range
£ 0.1549 - £ 0.0965

Stock Levels
17500 In stock
Attributes
  • D
    14.5 mm
  • H
    19.4 mm
  • L
    7.4 mm
  • Thread Size
    5/16 in - 18 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 3/8 in - 24 UNF/JIC 13.7 mm 9.5 mm LDPE - PIR Red

10071779

Price Range
£ 0.1645 - £ 0.0766

Stock Levels
8500 In stock
Attributes
  • D
    13.7 mm
  • H
    23.5 mm
  • L
    9.5 mm
  • Thread Size
    3/8 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 5/8 in - 18 UNF/JIC 21.0 mm 10.0 mm LDPE - PIR Red

10072837

Price Range
£ 0.2455 - £ 0.0883

Stock Levels
3500 In stock
Attributes
  • D
    21.0 mm
  • H
    24.8 mm
  • L
    10.0 mm
  • Thread Size
    5/8 in - 18 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 2 1/2 in - 12 UNF/JIC 73.6 mm 15.0 mm LDPE - PIR Red

10083086

Price Range
£ 1.8524 - £ 0.6534

Stock Levels
Request the lead time here
Attributes
  • D
    73.6 mm
  • H
    35.6 mm
  • L
    15.0 mm
  • Thread Size
    2 1/2 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 13/16 in - 16 UNF/JIC 26.7 mm 13.5 mm LDPE - PIR Red

10086933

Price Range
£ 0.3029 - £ 0.1097

Stock Levels
91250 In stock
Attributes
  • D
    26.7 mm
  • H
    31.6 mm
  • L
    13.5 mm
  • Thread Size
    13/16 in - 16 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 7/8 in - 12 UNF/JIC 58.4 mm 16.7 mm LDPE - PIR Red

10082492

Price Range
£ 1.1428 - £ 0.4153

Stock Levels
320 In stock
Attributes
  • D
    58.4 mm
  • H
    39.2 mm
  • L
    16.7 mm
  • Thread Size
    1 7/8 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 1/16 in - 14 UNF/JIC 33.3 mm 13.7 mm LDPE - PIR Red

10084618

Price Range
£ 0.388 - £ 0.1406

Stock Levels
591 In stock
Attributes
  • D
    33.3 mm
  • H
    32.0 mm
  • L
    13.7 mm
  • Thread Size
    1 1/16 in - 14 UNF/JIC
  • Thread Standard
    UNF