Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0651 - £ 0.1828 | 48000 In stock |
0.685 in
17.4 mm
|
7/16 in - 20 UNF/JIC
|
Red
|
1.067 in
27.1 mm
|
0.433 in
11.0 mm
|
UNF
|
2
|
||
| £ 0.1573 - £ 0.4438 | 1200 In stock |
1.449 in
36.8 mm
|
1 3/16 in - 12 UNF/JIC
|
Red
|
1.252 in
31.8 mm
|
0.531 in
13.5 mm
|
UNF
|
2
|
||
| £ 0.0841 - £ 0.2336 | 9000 In stock |
0.744 in
18.9 mm
|
9/16 in - 24 UNF/JIC
|
Red
|
0.89 in
22.6 mm
|
0.354 in
9.0 mm
|
UNF/JIC
|
2
|
||
| £ 0.0883 - £ 0.2455 | 3500 In stock |
0.827 in
21.0 mm
|
5/8 in - 18 UNF/JIC
|
Red
|
0.976 in
24.8 mm
|
0.394 in
10.0 mm
|
UNF
|
2
|
||
| £ 0.1353 - £ 0.5235 | Request the lead time here |
1.232 in
31.3 mm
|
M25 x 1;5
|
Red
|
0.728 in
18.5 mm
|
0.551 in
14.0 mm
|
Metric
|
2
|
||
| £ 0.1179 - £ 0.3322 | 20700 In stock |
1.11 in
28.2 mm
|
M22 x 1;5
|
Red
|
0.717 in
18.2 mm
|
0.539 in
13.7 mm
|
Metric
|
2
|
||
| £ 0.1078 - £ 0.2896 | Request the lead time here |
0.657 in
16.7 mm
|
M12 x 1;5
|
Red
|
0.642 in
16.3 mm
|
0.343 in
8.7 mm
|
Metric
|
2
|
||
| £ 0.1173 - £ 0.3295 | 1500 In stock |
1.134 in
28.8 mm
|
7/8 in - 14 UNF/JIC
|
Red
|
1.264 in
32.1 mm
|
0.535 in
13.6 mm
|
UNF
|
2
|
||
| £ 0.0894 - £ 0.1809 | Request the lead time here |
0.685 in
17.4 mm
|
7/16 in - 24 UNF/JIC
|
Red
|
1.067 in
27.1 mm
|
0.28 in
7.1 mm
|
UNF
|
2
|
||
| £ 0.1316 - £ 0.3641 | 61000 In stock |
1.26 in
32.0 mm
|
1 in - 14 UNF/JIC
|
Red
|
1.22 in
31.0 mm
|
0.52 in
13.2 mm
|
UNF
|
2
|
||
| 10071465 | £ 0.1006 - £ 0.2817 | 1800 In stock |
1.063 in
27.0 mm
|
3/4 in - 16 UNF/JIC
|
Red
|
1.28 in
32.5 mm
|
0.543 in
13.8 mm
|
UNF
|
2
|
|
| 10082485 | £ 0.3387 - £ 0.9355 | 1040 In stock |
1.992 in
50.6 mm
|
1 5/8 in - 12 UNF/JIC
|
Red
|
1.189 in
30.2 mm
|
0.508 in
12.9 mm
|
UNF
|
2
|
|
| £ 0.0766 - £ 0.1645 | 8500 In stock |
0.539 in
13.7 mm
|
3/8 in - 24 UNF/JIC
|
Red
|
0.925 in
23.5 mm
|
0.374 in
9.5 mm
|
UNF
|
2
|
||
| £ 0.0965 - £ 0.1549 | 17500 In stock |
0.571 in
14.5 mm
|
5/16 in - 18 UNF/JIC
|
Red
|
0.764 in
19.4 mm
|
0.291 in
7.4 mm
|
UNF
|
2
|
||
| £ 0.1097 - £ 0.3029 | 11500 In stock |
1.051 in
26.7 mm
|
13/16 in - 16 UNF/JIC
|
Red
|
1.244 in
31.6 mm
|
0.531 in
13.5 mm
|
UNF
|
2
|
||
| £ 0.1406 - £ 0.388 | 591 In stock |
1.311 in
33.3 mm
|
1 1/16 in - 14 UNF/JIC
|
Red
|
1.26 in
32.0 mm
|
0.539 in
13.7 mm
|
UNF
|
2
|
||
| £ 0.1085 - £ 0.2601 | 7000 In stock |
0.815 in
20.7 mm
|
5/8 in - 24 UNF/JIC
|
Red
|
0.976 in
24.8 mm
|
0.394 in
10.0 mm
|
UNF
|
2
|
||
| £ 0.4153 - £ 1.1428 | 80 In stock |
2.299 in
58.4 mm
|
1 7/8 in - 12 UNF/JIC
|
Red
|
1.543 in
39.2 mm
|
0.657 in
16.7 mm
|
UNF
|
2
|
||
| £ 0.6534 - £ 1.8524 | 30 In stock |
2.898 in
73.6 mm
|
2 1/2 in - 12 UNF/JIC
|
Red
|
1.402 in
35.6 mm
|
0.591 in
15.0 mm
|
UNF
|
2
|
||
| £ 0.0559 - £ 0.1549 | 7500 In stock |
0.583 in
14.8 mm
|
5/16 in - 24 UNF/JIC
|
Red
|
0.776 in
19.7 mm
|
0.291 in
7.4 mm
|
UNF
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue