Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0894 - £ 0.1809 | Request the lead time here |
0.685 in
17.4 mm
|
7/16 in - 24 UNF/JIC
|
Red
|
1.067 in
27.1 mm
|
0.28 in
7.1 mm
|
UNF
|
2
|
||
| £ 0.1316 - £ 0.3641 | 9000 In stock |
1.26 in
32.0 mm
|
1 in - 14 UNF/JIC
|
Red
|
1.22 in
31.0 mm
|
0.52 in
13.2 mm
|
UNF
|
2
|
||
| £ 0.1573 - £ 0.4438 | 1200 In stock |
1.449 in
36.8 mm
|
1 3/16 in - 12 UNF/JIC
|
Red
|
1.252 in
31.8 mm
|
0.531 in
13.5 mm
|
UNF
|
2
|
||
| £ 0.0841 - £ 0.2336 | 9000 In stock |
0.744 in
18.9 mm
|
9/16 in - 24 UNF/JIC
|
Red
|
0.89 in
22.6 mm
|
0.354 in
9.0 mm
|
UNF/JIC
|
2
|
||
| £ 0.4153 - £ 1.1428 | 320 In stock |
2.299 in
58.4 mm
|
1 7/8 in - 12 UNF/JIC
|
Red
|
1.543 in
39.2 mm
|
0.657 in
16.7 mm
|
UNF
|
2
|
||
| £ 0.1406 - £ 0.388 | 591 In stock |
1.311 in
33.3 mm
|
1 1/16 in - 14 UNF/JIC
|
Red
|
1.26 in
32.0 mm
|
0.539 in
13.7 mm
|
UNF
|
2
|
||
| 10082485 | £ 0.3387 - £ 0.9355 | 8160 In stock |
1.992 in
50.6 mm
|
1 5/8 in - 12 UNF/JIC
|
Red
|
1.189 in
30.2 mm
|
0.508 in
12.9 mm
|
UNF
|
2
|
|
| £ 0.6534 - £ 1.8524 | 30 In stock |
2.898 in
73.6 mm
|
2 1/2 in - 12 UNF/JIC
|
Red
|
1.402 in
35.6 mm
|
0.591 in
15.0 mm
|
UNF
|
2
|
||
| 10071786 | £ 0.0735 - £ 0.2038 | 109500 In stock |
0.728 in
18.5 mm
|
1/2 in - 20 UNF/JIC
|
Red
|
0.602 in
15.3 mm
|
0.413 in
10.5 mm
|
UNF
|
2
|
|
| £ 0.0951 - £ 0.2633 | 9600 In stock |
1.008 in
25.6 mm
|
11/16 in - 16 UNF/JIC
|
Red
|
1.244 in
31.6 mm
|
0.531 in
13.5 mm
|
UNF
|
2
|
||
| £ 0.1956 - £ 0.5368 | Request the lead time here |
1.535 in
39.0 mm
|
1 5/16 in - 12 UNF/JIC
|
Red
|
1.075 in
27.3 mm
|
0.63 in
16.0 mm
|
UNF
|
2
|
||
| £ 0.1406 - £ 0.388 | Request the lead time here |
1.315 in
33.4 mm
|
1 1/16 in - 12 UNF/JIC
|
Red
|
1.268 in
32.2 mm
|
0.543 in
13.8 mm
|
UNF
|
2
|
||
| £ 0.0651 - £ 0.1828 | 43000 In stock |
0.685 in
17.4 mm
|
7/16 in - 20 UNF/JIC
|
Red
|
1.067 in
27.1 mm
|
0.433 in
11.0 mm
|
UNF
|
2
|
||
| £ 0.0766 - £ 0.1645 | 8500 In stock |
0.539 in
13.7 mm
|
3/8 in - 24 UNF/JIC
|
Red
|
0.925 in
23.5 mm
|
0.374 in
9.5 mm
|
UNF
|
2
|
||
| £ 0.0883 - £ 0.2455 | 3500 In stock |
0.827 in
21.0 mm
|
5/8 in - 18 UNF/JIC
|
Red
|
0.976 in
24.8 mm
|
0.394 in
10.0 mm
|
UNF
|
2
|
||
| £ 0.0559 - £ 0.1549 | 7500 In stock |
0.583 in
14.8 mm
|
5/16 in - 24 UNF/JIC
|
Red
|
0.776 in
19.7 mm
|
0.291 in
7.4 mm
|
UNF
|
2
|
||
| £ 0.1374 - £ 0.5448 | 4400 In stock |
1.287 in
32.7 mm
|
M26 x 1;5
|
Red
|
0.736 in
18.7 mm
|
0.531 in
13.5 mm
|
Metric
|
2
|
||
| £ 0.1173 - £ 0.3295 | 1500 In stock |
1.134 in
28.8 mm
|
7/8 in - 14 UNF/JIC
|
Red
|
1.264 in
32.1 mm
|
0.535 in
13.6 mm
|
UNF
|
2
|
||
| 10071465 | £ 0.1006 - £ 0.2817 | 39000 In stock |
1.063 in
27.0 mm
|
3/4 in - 16 UNF/JIC
|
Red
|
1.28 in
32.5 mm
|
0.543 in
13.8 mm
|
UNF
|
2
|
|
| £ 0.0965 - £ 0.1549 | 17500 In stock |
0.571 in
14.5 mm
|
5/16 in - 18 UNF/JIC
|
Red
|
0.764 in
19.4 mm
|
0.291 in
7.4 mm
|
UNF
|
2