Menu Search

Threaded Protection Plugs

In stock

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, Nylon 6 Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
63 results
Product SKUs information
Item Code Price range Availability D Thread Size Colour H L Thread Standard Type View
10696 £ 0.0735 - £ 0.2038 46000 In stock
18.5 mm
1/2 in - 20 UNF/JIC
Red
15.3 mm
10.5 mm
UNF
2
£ 0.1406 - £ 0.388 Request the lead time here
33.4 mm
1 1/16 in - 12 UNF/JIC
Red
32.2 mm
13.8 mm
UNF
2
£ 0.0559 - £ 0.1549 4500 In stock
14.8 mm
5/16 in - 24 UNF/JIC
Red
19.7 mm
7.4 mm
UNF
2
£ 0.1956 - £ 0.5368 14200 In stock
39.0 mm
1 5/16 in - 12 UNF/JIC
Red
27.3 mm
16.0 mm
UNF
2
10575 £ 0.1006 - £ 0.2817 Request the lead time here
27.0 mm
3/4 in - 16 UNF/JIC
Red
32.5 mm
13.8 mm
UNF
2
11752 £ 0.3387 - £ 0.9355 4720 In stock
50.6 mm
1 5/8 in - 12 UNF/JIC
Red
30.2 mm
12.9 mm
UNF
2
£ 0.6534 - £ 1.8524 30 In stock
73.6 mm
2 1/2 in - 12 UNF/JIC
Red
35.6 mm
15.0 mm
UNF
2
£ 0.1097 - £ 0.3029 14500 In stock
26.7 mm
13/16 in - 16 UNF/JIC
Red
31.6 mm
13.5 mm
UNF
2
£ 0.4153 - £ 1.1428 2240 In stock
58.4 mm
1 7/8 in - 12 UNF/JIC
Red
39.2 mm
16.7 mm
UNF
2
£ 0.0651 - £ 0.1828 8500 In stock
17.4 mm
7/16 in - 20 UNF/JIC
Red
27.1 mm
11.0 mm
UNF
2
£ 0.1573 - £ 0.4438 6900 In stock
36.8 mm
1 3/16 in - 12 UNF/JIC
Red
31.8 mm
13.5 mm
UNF
2
£ 0.1406 - £ 0.388 400 In stock
33.3 mm
1 1/16 in - 14 UNF/JIC
Red
32.0 mm
13.7 mm
UNF
2
£ 0.0965 - £ 0.1549 3500 In stock
14.5 mm
5/16 in - 18 UNF/JIC
Red
19.4 mm
7.4 mm
UNF
2
£ 0.0766 - £ 0.1645 2500 In stock
13.7 mm
3/8 in - 24 UNF/JIC
Red
23.5 mm
9.5 mm
UNF
2
£ 0.0883 - £ 0.2455 Request the lead time here
21.0 mm
5/8 in - 18 UNF/JIC
Red
24.8 mm
10.0 mm
UNF
2
£ 0.0894 - £ 0.1809 Request the lead time here
17.4 mm
7/16 in - 24 UNF/JIC
Red
27.1 mm
7.1 mm
UNF
2
£ 0.1316 - £ 0.3641 21000 In stock
32.0 mm
1 in - 14 UNF/JIC
Red
31.0 mm
13.2 mm
UNF
2
£ 0.1085 - £ 0.2601 2000 In stock
20.7 mm
5/8 in - 24 UNF/JIC
Red
24.8 mm
10.0 mm
UNF
2
£ 0.5725 - £ 1.3522 Request the lead time here
13.0 mm
G 1/8
Natural
15.2 mm
7.0 mm
BSP
3
12021 £ 0.1292 - £ 0.4332 Request the lead time here
31.3 mm
M24 x 1;5
Red
18.5 mm
13.8 mm
Metric
2
  • of 4
Threaded Plug 1/2 in - 20 UNF/JIC 18.5 mm 10.5 mm LDPE Red

10696

Price Range
£ 0.2038 - £ 0.0735

Stock Levels
46000 In stock
Attributes
  • D
    18.5 mm
  • H
    15.3 mm
  • L
    10.5 mm
  • Thread Size
    1/2 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 1/16 in - 12 UNF/JIC 33.4 mm 13.8 mm LDPE Red

10460

Price Range
£ 0.388 - £ 0.1406

Stock Levels
Request the lead time here
Attributes
  • D
    33.4 mm
  • H
    32.2 mm
  • L
    13.8 mm
  • Thread Size
    1 1/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 5/16 in - 24 UNF/JIC 14.8 mm 7.4 mm LDPE Red

10709

Price Range
£ 0.1549 - £ 0.0559

Stock Levels
4500 In stock
Attributes
  • D
    14.8 mm
  • H
    19.7 mm
  • L
    7.4 mm
  • Thread Size
    5/16 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 5/16 in - 12 UNF/JIC 39.0 mm 16.0 mm LDPE Red

10671

Price Range
£ 0.5368 - £ 0.1956

Stock Levels
14200 In stock
Attributes
  • D
    39.0 mm
  • H
    27.3 mm
  • L
    16.0 mm
  • Thread Size
    1 5/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 3/4 in - 16 UNF/JIC 27.0 mm 13.8 mm LDPE Red

10575

Price Range
£ 0.2817 - £ 0.1006

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    32.5 mm
  • L
    13.8 mm
  • Thread Size
    3/4 in - 16 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 5/8 in - 12 UNF/JIC 50.6 mm 12.9 mm LDPE Red

11752

Price Range
£ 0.9355 - £ 0.3387

Stock Levels
4720 In stock
Attributes
  • D
    50.6 mm
  • H
    30.2 mm
  • L
    12.9 mm
  • Thread Size
    1 5/8 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 2 1/2 in - 12 UNF/JIC 73.6 mm 15.0 mm LDPE Red

12040

Price Range
£ 1.8524 - £ 0.6534

Stock Levels
30 In stock
Attributes
  • D
    73.6 mm
  • H
    35.6 mm
  • L
    15.0 mm
  • Thread Size
    2 1/2 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 13/16 in - 16 UNF/JIC 26.7 mm 13.5 mm LDPE Red

12827

Price Range
£ 0.3029 - £ 0.1097

Stock Levels
14500 In stock
Attributes
  • D
    26.7 mm
  • H
    31.6 mm
  • L
    13.5 mm
  • Thread Size
    13/16 in - 16 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 7/8 in - 12 UNF/JIC 58.4 mm 16.7 mm LDPE Red

11755

Price Range
£ 1.1428 - £ 0.4153

Stock Levels
2240 In stock
Attributes
  • D
    58.4 mm
  • H
    39.2 mm
  • L
    16.7 mm
  • Thread Size
    1 7/8 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 7/16 in - 20 UNF/JIC 17.4 mm 11.0 mm LDPE Red

10763

Price Range
£ 0.1828 - £ 0.0651

Stock Levels
8500 In stock
Attributes
  • D
    17.4 mm
  • H
    27.1 mm
  • L
    11.0 mm
  • Thread Size
    7/16 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 3/16 in - 12 UNF/JIC 36.8 mm 13.5 mm LDPE Red

11506

Price Range
£ 0.4438 - £ 0.1573

Stock Levels
6900 In stock
Attributes
  • D
    36.8 mm
  • H
    31.8 mm
  • L
    13.5 mm
  • Thread Size
    1 3/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 1/16 in - 14 UNF/JIC 33.3 mm 13.7 mm LDPE Red

12359

Price Range
£ 0.388 - £ 0.1406

Stock Levels
400 In stock
Attributes
  • D
    33.3 mm
  • H
    32.0 mm
  • L
    13.7 mm
  • Thread Size
    1 1/16 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 5/16 in - 18 UNF/JIC 14.5 mm 7.4 mm LDPE Red

10498

Price Range
£ 0.1549 - £ 0.0965

Stock Levels
3500 In stock
Attributes
  • D
    14.5 mm
  • H
    19.4 mm
  • L
    7.4 mm
  • Thread Size
    5/16 in - 18 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 3/8 in - 24 UNF/JIC 13.7 mm 9.5 mm LDPE Red

10692

Price Range
£ 0.1645 - £ 0.0766

Stock Levels
2500 In stock
Attributes
  • D
    13.7 mm
  • H
    23.5 mm
  • L
    9.5 mm
  • Thread Size
    3/8 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 5/8 in - 18 UNF/JIC 21.0 mm 10.0 mm LDPE Red

10940

Price Range
£ 0.2455 - £ 0.0883

Stock Levels
Request the lead time here
Attributes
  • D
    21.0 mm
  • H
    24.8 mm
  • L
    10.0 mm
  • Thread Size
    5/8 in - 18 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 7/16 in - 24 UNF/JIC 17.4 mm 7.1 mm LDPE Red

12031

Price Range
£ 0.1809 - £ 0.0894

Stock Levels
Request the lead time here
Attributes
  • D
    17.4 mm
  • H
    27.1 mm
  • L
    7.1 mm
  • Thread Size
    7/16 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 in - 14 UNF/JIC 32.0 mm 13.2 mm LDPE Red

12785

Price Range
£ 0.3641 - £ 0.1316

Stock Levels
21000 In stock
Attributes
  • D
    32.0 mm
  • H
    31.0 mm
  • L
    13.2 mm
  • Thread Size
    1 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 5/8 in - 24 UNF/JIC 20.7 mm 10.0 mm LDPE Red

12965

Price Range
£ 0.2601 - £ 0.1085

Stock Levels
2000 In stock
Attributes
  • D
    20.7 mm
  • H
    24.8 mm
  • L
    10.0 mm
  • Thread Size
    5/8 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug G 1/8 13.0 mm 7.0 mm Nylon 6 Natural

075012500001

Price Range
£ 1.3522 - £ 0.5725

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • H
    15.2 mm
  • L
    7.0 mm
  • Thread Size
    G 1/8
  • Thread Standard
    BSP
Threaded Plug M24 x 1;5 31.3 mm 13.8 mm LDPE Red

12021

Price Range
£ 0.4332 - £ 0.1292

Stock Levels
Request the lead time here
Attributes
  • D
    31.3 mm
  • H
    18.5 mm
  • L
    13.8 mm
  • Thread Size
    M24 x 1;5
  • Thread Standard
    Metric