Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10107294 | £ 0.3542 - £ 0.6601 | 962 In stock |
1.819 in
46.2 mm
|
M40 x 2;0
|
Yellow
|
0.61 in
15.5 mm
|
HDPE
|
0.657 in
16.7 mm
|
Metric
|
|
| £ 0.3114 - £ 0.9493 | 500 In stock |
1.496 in
38.0 mm
|
7/8-14 in
|
Yellow
|
0.61 in
15.5 mm
|
HDPE
|
0.669 in
17.0 mm
|
BSP/GAS
|
||
| £ 0.4633 - £ 0.6721 | 210 In stock |
2.165 in
55.0 mm
|
1-1/2-11 in
|
Yellow
|
1.063 in
27.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.2504 - £ 0.6601 | 1000 In stock |
1.89 in
48.0 mm
|
M42 x 2;0
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.65 in
16.5 mm
|
Metric
|
||
| £ 0.4632 - £ 1.4942 | 1550 In stock |
2.323 in
59.0 mm
|
1-3/4-11 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.083 in
27.5 mm
|
BSP/GAS
|
||
| £ 0.2346 - £ 0.6601 | 100 In stock |
2.008 in
51.0 mm
|
M45 x 2;0
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.65 in
16.5 mm
|
Metric
|
||
| £ 0.3914 - £ 0.7366 | 900 In stock |
2.283 in
58.0 mm
|
M52 x 2;0
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
Metric
|
||
| Request the lead time here |
|
M10 x 1.0
|
Red
|
0.236 in
6.0 mm
|
LDPE
|
0.394 in
10.0 mm
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue