Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1219 - £ 0.4671 | 3900 In stock |
0.689 in
17.5 mm
|
1/4 in
|
Yellow
|
0.728 in
18.5 mm
|
HDPE
|
0.827 in
21.0 mm
|
BSP/GAS
|
||
| £ 0.1478 - £ 0.7408 | 1850 In stock |
1.161 in
29.5 mm
|
5/8 in
|
Yellow
|
0.906 in
23.0 mm
|
HDPE
|
0.984 in
25.0 mm
|
BSP/GAS
|
||
| £ 0.3989 - £ 1.444 | 550 In stock |
2.126 in
54.0 mm
|
1-1/2 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.122 in
28.5 mm
|
BSP/GAS
|
||
| £ 0.0871 - £ 0.4319 | 200 In stock |
0.906 in
23.0 mm
|
3/8-19 in
|
Yellow
|
0.453 in
11.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
BSP/GAS
|
||
| £ 0.4323 - £ 1.326 | 225 In stock |
1.929 in
49.0 mm
|
1-1/4 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.1827 - £ 0.3886 | 5498 In stock |
1.299 in
33.0 mm
|
3/4 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.3194 - £ 0.7783 | 900 In stock |
1.083 in
27.5 mm
|
1/2 in
|
Yellow
|
1.181 in
30.0 mm
|
HDPE
|
1.26 in
32.0 mm
|
BSP/GAS
|
||
| £ 0.3654 - £ 0.5094 | Request the lead time here |
1.575 in
40.0 mm
|
1 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.1047 - £ 0.4118 | 500 In stock |
0.591 in
15.0 mm
|
1/8-28 in
|
Yellow
|
0.394 in
10.0 mm
|
HDPE
|
0.512 in
13.0 mm
|
BSP/GAS
|
||
| £ 0.0849 - £ 0.4118 | Request the lead time here |
0.748 in
19.0 mm
|
1/4-19 in
|
Yellow
|
0.433 in
11.0 mm
|
HDPE
|
0.492 in
12.5 mm
|
BSP/GAS
|
||
| £ 0.1365 - £ 0.7132 | 4700 In stock |
1.339 in
34.0 mm
|
3/4-14 in
|
Yellow
|
0.571 in
14.5 mm
|
HDPE
|
0.591 in
15.0 mm
|
BSP/GAS
|
||
| £ 0.442 - £ 0.6314 | Request the lead time here |
1.89 in
48.0 mm
|
1-1/4-11 in
|
Yellow
|
0.63 in
16.0 mm
|
HDPE
|
0.709 in
18.0 mm
|
BSP/GAS
|
||
| 10107539 | £ 0.2863 - £ 0.8221 | Request the lead time here |
1.457 in
37.0 mm
|
7/8 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
|
| £ 0.3194 - £ 0.7986 | 500 In stock |
0.827 in
21.0 mm
|
0;6 x 19
|
Yellow
|
0.827 in
21.0 mm
|
HDPE
|
0.906 in
23.0 mm
|
BSP/GAS
|
||
| £ 0.1478 - £ 0.3527 | 447 In stock |
1.063 in
27.0 mm
|
1/2 in
|
Yellow
|
0.906 in
23.0 mm
|
HDPE
|
0.984 in
25.0 mm
|
BSP/GAS
|
||
| £ 0.2537 - £ 0.3238 | 14798 In stock |
1.929 in
49.0 mm
|
1-1/4-11 in
|
Yellow
|
0.925 in
23.5 mm
|
HDPE
|
0.984 in
25.0 mm
|
BSP/GAS
|
||
| 10107362 | £ 0.0842 - £ 0.4671 | 5300 In stock |
1.063 in
27.0 mm
|
1/2-14 in
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
BSP/GAS
|
|
| £ 0.1241 - £ 0.6152 | Request the lead time here |
1.142 in
29.0 mm
|
5/8-14 in
|
Yellow
|
0.492 in
12.5 mm
|
HDPE
|
0.551 in
14.0 mm
|
BSP/GAS
|
||
| £ 0.2899 - £ 0.8275 | 116 In stock |
2.638 in
67.0 mm
|
2-11 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.122 in
28.5 mm
|
BSP/GAS
|
||
| £ 0.2628 - £ 0.4939 | 286 In stock |
1.575 in
40.0 mm
|
1-11 in
|
Yellow
|
0.709 in
18.0 mm
|
HDPE
|
0.787 in
20.0 mm
|
BSP/GAS