Quantity | Unit price |
---|---|
25 - 249 | £ 1.5043 |
250 - 999 | £ 0.7163 |
1000 + | £ 0.3802 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 36.5 mm |
---|---|
D | 1.437 in |
H | 23.0 mm |
H | 0.906 in |
h | 21.0 mm |
h | 0.827 in |
Thread Standard | UNF Threads |
Thread Size | 13/16 |
Colour | Yellow |
Full Material | High Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue