Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.1007 - £ 0.1007 Request the lead time here
14.0 mm
M12 x 1.5
Red
9.5 mm
LDPE - PIR
12.0 mm
Metric
£ 0.1386 - £ 0.1386 Request the lead time here
21.9 mm
M20 x 1.5
Red
9.5 mm
LDPE - PIR
14.0 mm
Metric
£ 0.0754 - £ 0.1583 8800 In stock
24.5 mm
11/16 in
Red
17.5 mm
LDPE - PIR
24.5 mm
UNF/JIC
10083482 £ 0.0936 - £ 0.0936 43000 In stock
13.8 mm
M12 x 1
Red
9.5 mm
LDPE - PIR
12.0 mm
Metric
£ 0.197 - £ 0.197 11116 In stock
28.3 mm
M26 x 1.5
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
10087022 £ 0.1743 - £ 0.1743 1300 In stock
24.4 mm
M22 x 1.5
Red
17.5 mm
LDPE - PIR
24.5 mm
Metric
10069011 £ 0.2367 - £ 0.2367 128893 In stock
44.4 mm
1-1/4-11 in
Red
13.0 mm
LDPE - PIR
19.8 mm
BSP
10069165 £ 0.0958 - £ 0.0958 Request the lead time here
23.2 mm
1/2-14 in
Red
7.0 mm
LDPE - PIR
13.5 mm
BSP
10068663 £ 0.0772 - £ 0.0772 116600 In stock
18.7 mm
3/8-19 in
Red
7.4 mm
LDPE - PIR
11.3 mm
BSP
10069615 £ 0.1197 - £ 0.1197 105500 In stock
29.4 mm
3/4-14 in
Red
11.2 mm
LDPE - PIR
17.7 mm
BSP
£ 0.4181 - £ 0.4181 4081 In stock
61.9 mm
#2-11 in
Red
15.0 mm
LDPE - PIR
21.0 mm
BSP
£ 0.4053 - £ 0.4053 Request the lead time here
54.7 mm
M52 x 2
Red
13.5 mm
LDPE - PIR
16.0 mm
Metric
£ 0.214 - £ 0.214 Request the lead time here
32.0 mm
M28 x 1.5
Red
12.4 mm
LDPE - PIR
14.0 mm
Metric
£ 0.0317 - £ 0.0666 608000 In stock
15.5 mm
M12 x 1.5
Natural
7.0 mm
LDPE - PIR
8.0 mm
Metric
10070673 £ 0.0639 - £ 0.0639 54450 In stock
11.8 mm
1/8-28 in
Red
6.5 mm
LDPE - PIR
12.0 mm
BSP
£ 0.2707 - £ 0.2707 18654 In stock
50.3 mm
1-1/2-11 in
Red
14.0 mm
LDPE - PIR
20.5 mm
BSP
£ 0.1078 - £ 0.1078 1498 In stock
25.4 mm
5/8-14 in
Red
10.0 mm
LDPE - PIR
15.7 mm
BSP
10125908 £ 0.5598 - £ 0.5598 24 In stock
71.5 mm
2-1/4 in
Red
23.0 mm
LDPE - PIR
25.0 mm
BSP
£ 0.1587 - £ 0.1587 14178 In stock
32.4 mm
7/8-14 in
Red
12.5 mm
LDPE - PIR
19.5 mm
BSP
£ 0.1856 - £ 0.1856 71699 In stock
36.0 mm
#1-11 in
Red
14.5 mm
LDPE - PIR
19.0 mm
BSP
  • of 8
Threaded Cap Metric Threads LDPE - PIR Red

10083499

Price Range
£ 0.1007 - £ 0.1007

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • H
    12.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083536

Price Range
£ 0.1386 - £ 0.1386

Stock Levels
Request the lead time here
Attributes
  • D
    21.9 mm
  • H
    14.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M20 x 1.5
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10125762

Price Range
£ 0.1583 - £ 0.0754

Stock Levels
8800 In stock
Attributes
  • D
    24.5 mm
  • H
    24.5 mm
  • h
    17.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    11/16 in
Threaded Cap Metric Threads LDPE - PIR Red

10083482

Price Range
£ 0.0936 - £ 0.0936

Stock Levels
43000 In stock
Attributes
  • D
    13.8 mm
  • H
    12.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1
Threaded Cap Metric Threads LDPE - PIR Red

10083574

Price Range
£ 0.197 - £ 0.197

Stock Levels
11116 In stock
Attributes
  • D
    28.3 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M26 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10087022

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
1300 In stock
Attributes
  • D
    24.4 mm
  • H
    24.5 mm
  • h
    17.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M22 x 1.5
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069011

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
128893 In stock
Attributes
  • D
    44.4 mm
  • H
    19.8 mm
  • h
    13.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1-1/4-11 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069165

Price Range
£ 0.0958 - £ 0.0958

Stock Levels
Request the lead time here
Attributes
  • D
    23.2 mm
  • H
    13.5 mm
  • h
    7.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1/2-14 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10068663

Price Range
£ 0.0772 - £ 0.0772

Stock Levels
116600 In stock
Attributes
  • D
    18.7 mm
  • H
    11.3 mm
  • h
    7.4 mm
  • Thread Standard
    BSP
  • Thread Size
    3/8-19 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069615

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
105500 In stock
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • h
    11.2 mm
  • Thread Standard
    BSP
  • Thread Size
    3/4-14 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10072936

Price Range
£ 0.4181 - £ 0.4181

Stock Levels
4081 In stock
Attributes
  • D
    61.9 mm
  • H
    21.0 mm
  • h
    15.0 mm
  • Thread Standard
    BSP
  • Thread Size
    #2-11 in
Threaded Cap Metric Threads LDPE - PIR Red

10083611

Price Range
£ 0.4053 - £ 0.4053

Stock Levels
Request the lead time here
Attributes
  • D
    54.7 mm
  • H
    16.0 mm
  • h
    13.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M52 x 2
Threaded Cap Metric Threads LDPE - PIR Red

10087565

Price Range
£ 0.214 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    14.0 mm
  • h
    12.4 mm
  • Thread Standard
    Metric
  • Thread Size
    M28 x 1.5
Threaded Cap Metric Threads M12 LDPE - PIR Natural

10139585

Price Range
£ 0.0666 - £ 0.0317

Stock Levels
608000 In stock
Attributes
  • D
    15.5 mm
  • H
    8.0 mm
  • h
    7.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1.5
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10070673

Price Range
£ 0.0639 - £ 0.0639

Stock Levels
54450 In stock
Attributes
  • D
    11.8 mm
  • H
    12.0 mm
  • h
    6.5 mm
  • Thread Standard
    BSP
  • Thread Size
    1/8-28 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10070956

Price Range
£ 0.2707 - £ 0.2707

Stock Levels
18654 In stock
Attributes
  • D
    50.3 mm
  • H
    20.5 mm
  • h
    14.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1-1/2-11 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10079867

Price Range
£ 0.1078 - £ 0.1078

Stock Levels
1498 In stock
Attributes
  • D
    25.4 mm
  • H
    15.7 mm
  • h
    10.0 mm
  • Thread Standard
    BSP
  • Thread Size
    5/8-14 in
Threaded Cap BSP Threads, Gas Threads 2-1/4 LDPE - PIR Red

10125908

Price Range
£ 0.5598 - £ 0.5598

Stock Levels
24 In stock
Attributes
  • D
    71.5 mm
  • H
    25.0 mm
  • h
    23.0 mm
  • Thread Standard
    BSP
  • Thread Size
    2-1/4 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10072943

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
14178 In stock
Attributes
  • D
    32.4 mm
  • H
    19.5 mm
  • h
    12.5 mm
  • Thread Standard
    BSP
  • Thread Size
    7/8-14 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069561

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
71699 In stock
Attributes
  • D
    36.0 mm
  • H
    19.0 mm
  • h
    14.5 mm
  • Thread Standard
    BSP
  • Thread Size
    #1-11 in