10079867
11157
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.1078 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1 in |
|---|---|
| D | 25.4 mm |
| H | 0.618 in |
| H | 15.7 mm |
| h | 10.0 mm |
| h | 0.394 in |
| Thread Standard | BSP |
| Thread Size | 5/8-14 in |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue