Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.4693 - £ 1.8634 | Request the lead time here |
1.772 in
45.0 mm
|
1-1/2 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.3362 - £ 0.6386 | 1747 In stock |
1.26 in
32.0 mm
|
1 in
|
Yellow
|
1.004 in
25.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.2267 - £ 0.629 | Request the lead time here |
0.984 in
25.0 mm
|
3/4-16 in
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
UNF
|
||
| £ 0.3304 - £ 1.2682 | 350 In stock |
0.906 in
23.0 mm
|
11/16-16 in
|
Yellow
|
0.335 in
8.5 mm
|
HDPE
|
0.394 in
10.0 mm
|
UNF
|
||
| £ 0.1782 - £ 0.525 | 6500 In stock |
1.024 in
26.0 mm
|
3/4 in
|
Yellow
|
0.906 in
23.0 mm
|
HDPE
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.2403 - £ 0.6386 | 10799 In stock |
1.142 in
29.0 mm
|
7/8-14 in
|
Yellow
|
0.709 in
18.0 mm
|
HDPE
|
0.787 in
20.0 mm
|
UNF
|
||
| 10068946 | £ 0.214 - £ 0.214 | 29200 In stock |
1.433 in
36.4 mm
|
1-5/16-12 in
|
Red
|
0.571 in
14.5 mm
|
LDPE - PIR
|
0.874 in
22.2 mm
|
UNF/JIC
|
|
| £ 0.0744 - £ 0.0744 | 22500 In stock |
0.524 in
13.3 mm
|
7/16-20 in
|
Red
|
0.315 in
8.0 mm
|
LDPE - PIR
|
0.508 in
12.9 mm
|
UNF/JIC
|
||
| 10073957 | £ 0.086 - £ 0.086 | Request the lead time here |
0.65 in
16.5 mm
|
9/16-18 in
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
UNF/JIC
|
|
| 10083352 | £ 0.1474 - £ 0.1474 | 5428 In stock |
0.996 in
25.3 mm
|
7/8-18 in
|
Red
|
0.551 in
14.0 mm
|
LDPE - PIR
|
0.787 in
20.0 mm
|
UNF/JIC
|
|
| £ 0.0677 - £ 0.0677 | 33500 In stock |
0.433 in
11.0 mm
|
3/8-24 in
|
Red
|
0.157 in
4.0 mm
|
LDPE - PIR
|
0.327 in
8.3 mm
|
UNF/JIC
|
||
| 10083529 | £ 0.1265 - £ 0.1265 | Request the lead time here |
0.776 in
19.7 mm
|
M18 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
|
| £ 0.1856 - £ 0.1856 | 1405 In stock |
1.071 in
27.2 mm
|
M25 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.3175 - £ 0.3175 | 12 In stock |
1.752 in
44.5 mm
|
M42 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| £ 0.1814 - £ 0.1814 | 17955 In stock |
1.031 in
26.2 mm
|
M24 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.2608 - £ 0.2608 | 8478 In stock |
1.528 in
38.8 mm
|
M36 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| £ 0.1158 - £ 0.1158 | 25338 In stock |
0.709 in
18.0 mm
|
M16 x 1.5
|
Red
|
0.354 in
9.0 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
Metric
|
||
| £ 0.1587 - £ 0.1587 | Request the lead time here |
0.957 in
24.3 mm
|
M22 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.543 in
13.8 mm
|
Metric
|
||
| £ 0.2282 - £ 0.2282 | Request the lead time here |
1.339 in
34.0 mm
|
M30 x 2
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.1057 - £ 0.1057 | Request the lead time here |
0.63 in
16.0 mm
|
M14 x 1.5
|
Red
|
0.362 in
9.2 mm
|
LDPE - PIR
|
0.811 in
20.6 mm