Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.
Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.
Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.
Material: LDPE, Nylon 6, PA;TPE Colour: Red, Yellow, White Series Code: SRTFUGP, SRTFTG, SRF0012
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Sizes (All) | Colour | Material | H | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1543 - £ 0.2401 | 9000 In stock |
0.866 in
22.0 mm
|
3/8-19
|
Yellow
|
Nylon 6
|
0.689 in
17.5 mm
|
Imperial
|
1
|
||
| £ 0.2917 - £ 0.4538 | Request the lead time here |
2.173 in
55.2 mm
|
1-1/2-11
|
Red
|
LDPE-PIR + NEOPRENE
|
0.665 in
16.9 mm
|
Imperial
|
2
|
||
| £ 0.1551 - £ 0.2412 | Request the lead time here |
1.102 in
28.0 mm
|
1/2-14
|
Red
|
LDPE-PIR + NEOPRENE
|
0.681 in
17.3 mm
|
Imperial
|
2
|
||
| £ 0.1309 - £ 0.2036 | Request the lead time here |
0.63 in
16.0 mm
|
1/8-28
|
Yellow
|
Nylon 6
|
0.61 in
15.5 mm
|
Imperial
|
1
|
||
| £ 0.1396 - £ 0.2171 | Request the lead time here |
0.902 in
22.9 mm
|
3/8-19
|
Red
|
LDPE-PIR + NEOPRENE
|
0.472 in
12.0 mm
|
Imperial
|
2
|
||
| £ 0.113 - £ 0.1758 | Request the lead time here |
0.646 in
16.4 mm
|
1/8-28
|
Red
|
LDPE-PIR + NEOPRENE
|
0.413 in
10.5 mm
|
Imperial
|
2
|
||
| £ 0.252 - £ 0.392 | Request the lead time here |
1.496 in
38.0 mm
|
7/8"
|
Red
|
LDPE-PIR + NEOPRENE
|
0.713 in
18.1 mm
|
Gas Threads
|
2
|
||
| £ 0.3858 - £ 0.6002 | Request the lead time here |
4.134 in
105.0 mm
|
3"
|
Red
|
LDPE-PIR + NEOPRENE
|
0.65 in
16.5 mm
|
Gas Threads
|
2
|
||
| £ 0.1426 - £ 0.2219 | Request the lead time here |
0.571 in
14.5 mm
|
M12 x 1.0
|
Yellow
|
Nylon 6
|
0.65 in
16.5 mm
|
Metric
|
1
|
||
| £ 0.2778 - £ 0.4322 | Request the lead time here |
1.965 in
49.9 mm
|
1-1/4-11
|
Red
|
LDPE-PIR + NEOPRENE
|
0.823 in
20.9 mm
|
Imperial
|
2
|
||
| £ 0.3355 - £ 0.5219 | Request the lead time here |
2.902 in
73.7 mm
|
#2-11
|
Red
|
LDPE-PIR + NEOPRENE
|
0.689 in
17.5 mm
|
Imperial
|
2
|
||
| £ 0.1848 - £ 0.2875 | Request the lead time here |
1.063 in
27.0 mm
|
1/2-14
|
Yellow
|
Nylon 6
|
0.768 in
19.5 mm
|
Imperial
|
1
|
||
| £ 0.2296 - £ 0.3572 | Request the lead time here |
1.575 in
40.0 mm
|
#1-11
|
Yellow
|
Nylon 6
|
0.886 in
22.5 mm
|
Imperial
|
1
|
||
| £ 0.1975 - £ 0.3073 | 2250 In stock |
1.232 in
31.3 mm
|
5/8-14
|
Red
|
LDPE-PIR + NEOPRENE
|
0.724 in
18.4 mm
|
Imperial
|
2
|
||
| £ 0.1256 - £ 0.1954 | Request the lead time here |
0.74 in
18.8 mm
|
1/4-19
|
Red
|
LDPE-PIR + NEOPRENE
|
0.504 in
12.8 mm
|
Imperial
|
2
|
||
| £ 0.2168 - £ 0.3372 | 1800 In stock |
1.26 in
32.0 mm
|
3/4-14
|
Yellow
|
Nylon 6
|
0.768 in
19.5 mm
|
Imperial
|
1
|
||
| £ 0.0873 - £ 0.1358 | Request the lead time here |
0.484 in
12.3 mm
|
M8 x 1.0
|
Red
|
LDPE-PIR + NEOPRENE
|
0.563 in
14.3 mm
|
Metric
|
2
|
||
| £ 0.1034 - £ 0.1609 | Request the lead time here |
0.728 in
18.5 mm
|
M14 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.677 in
17.2 mm
|
Metric
|
2
|
||
| £ 0.1397 - £ 0.2174 | Request the lead time here |
1.035 in
26.3 mm
|
M20 x 2.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.717 in
18.2 mm
|
Metric
|
2
|
||
| £ 0.144 - £ 0.2241 | Request the lead time here |
0.748 in
19.0 mm
|
M14 x 1.5
|
Yellow
|
Nylon 6
|
0.689 in
17.5 mm
|
Metric
|
1