20597511
20597511
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.3572 |
| 1000 - 4999 | £ 0.2551 |
| 5000 + | £ 0.2296 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.575 in |
|---|---|
| D | 40.0 mm |
| H | 0.886 in |
| H | 22.5 mm |
| h | 15.0 mm |
| h | 0.591 in |
| SW1 | 30.0 mm |
| SW1 | 1.181 in |
| SW2 | 27.0 mm |
| SW2 | 1.063 in |
| Thread Sizes (All) | #1-11 |
| Thread Standard | Imperial |
| Type | 1 |
| Colour | Yellow |
| Material | Nylon 6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue