20597481
20597481
| Quantity | Unit price |
|---|---|
| 450 - 4499 | £ 0.2401 |
| 4500 - 22499 | £ 0.1715 |
| 22500 + | £ 0.1543 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.866 in |
|---|---|
| D | 22.0 mm |
| H | 0.689 in |
| H | 17.5 mm |
| h | 0.394 in |
| h | 10.0 mm |
| SW1 | 0.591 in |
| SW1 | 15.0 mm |
| SW2 | 12.0 mm |
| SW2 | 0.472 in |
| Thread Sizes (All) | 3/8-19 |
| Thread Standard | Imperial |
| Type | 1 |
| Colour | Yellow |
| Material | Nylon 6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue