20597610
20597610
| Quantity | Unit price |
|---|---|
| 60 - 599 | £ 0.4538 |
| 600 - 2999 | £ 0.3241 |
| 3000 + | £ 0.2917 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 55.2 mm |
|---|---|
| D | 2.173 in |
| H | 16.9 mm |
| H | 0.665 in |
| h | 0.425 in |
| h | 10.8 mm |
| SW1 | 2.126 in |
| SW1 | 54.0 mm |
| Thread Sizes (All) | 1-1/2-11 |
| Thread Standard | Imperial |
| Type | 2 |
| Colour | Red |
| Material | LDPE-PIR + NEOPRENE |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue