Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | SW | Colour | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.265 - £ 0.282 | Request the lead time here |
1.654 in
42.0 mm
|
1 5/16 in - 12 UNF
|
0.945 in
24.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
| £ 0.1193 - £ 0.127 | 14144 In stock |
0.866 in
22.0 mm
|
5/8 in - 18 UNF
|
0.512 in
13.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
|
||
| £ 0.1856 - £ 0.2012 | 27 In stock |
1.378 in
35.0 mm
|
1 1/16 in - 12 UNF
|
0.748 in
19.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
| 10286982 | £ 0.1077 - £ 0.1077 | 3989 In stock |
0.827 in
21.0 mm
|
9/16 in - 18 UNF
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
|
|
| £ 0.0755 - £ 0.0822 | 15606 In stock |
0.551 in
14.0 mm
|
3/8 in - 24 UNF
|
0.276 in
7.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
UNF
|
|
||
| £ 0.4209 - £ 0.4578 | 2704 In stock |
2.165 in
55.0 mm
|
1 7/8 in - 12 UNF
|
1.181 in
30.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
| £ 0.0944 - £ 0.1026 | Request the lead time here |
0.63 in
16.0 mm
|
7/16 in - 20 UNF
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
|
||
| £ 0.1366 - £ 0.1366 | Request the lead time here |
1.063 in
27.0 mm
|
3/4 in - 16 UNF
|
0.512 in
13.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
|
||
| £ 0.2253 - £ 0.2409 | 944 In stock |
1.496 in
38.0 mm
|
1 3/16 in - 12 UNF
|
0.866 in
22.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
| £ 0.3557 - £ 0.3855 | 2612 In stock |
1.969 in
50.0 mm
|
1 5/8 in - 12 UNF
|
0.945 in
24.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
| £ 0.1771 - £ 0.1771 | 1023 In stock |
1.22 in
31.0 mm
|
1 in - 14 UNF
|
0.669 in
17.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
|
||
| £ 0.4238 - £ 0.4238 | 5628 In stock |
1.496 in
38.0 mm
|
M30 x 2;0
|
0.866 in
22.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| £ 0.7186 - £ 0.7328 | 3315 In stock |
2.047 in
52.0 mm
|
M45 x 2;0
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| 10286944 | £ 0.7781 - £ 0.7781 | Request the lead time here |
2.362 in
60.0 mm
|
M52 x 2;0
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
|
| £ 0.265 - £ 0.2763 | 20510 In stock |
1.181 in
30.0 mm
|
M24 x 1;5
|
0.669 in
17.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| 10286890 | £ 0.4422 - £ 0.4507 | 3058 In stock |
1.772 in
45.0 mm
|
M36 x 1;5
|
0.945 in
24.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
|
| £ 0.5102 - £ 0.5102 | 157 In stock |
1.575 in
40.0 mm
|
M33 x 2;0
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| £ 0.1582 - £ 0.3999 | 4050 In stock |
1.248 in
31.7 mm
|
1 - 14 in UNF
|
0.874 in
22.2 mm
|
Red
|
0.5 in
12.7 mm
|
UNF
|
|
||
| £ 0.7243 - £ 0.754 | Request the lead time here |
2.165 in
55.0 mm
|
M48 x 2;0
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| £ 0.1228 - £ 0.1228 | 30185 In stock |
0.866 in
22.0 mm
|
M14 x 1;5
|
0.394 in
10.0 mm
|
Yellow
|
0.472 in
12.0 mm