Quantity | Unit price |
---|---|
250 + | £ 0.1771 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 1.22 in |
---|---|
D | 31.0 mm |
H | 22.1 mm |
H | 0.87 in |
L | 13.5 mm |
L | 0.531 in |
SW | 17.0 mm |
SW | 0.669 in |
Thread Size | 1 in x 14 |
Thread Standard | UNF |
Full Material | High Density Polyethylene |
Colour | Yellow |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue